FlatSolidObjectDataCsys_Struct Struct

NXOpen.Features.FlatSolid.ObjectDataCsys is an alias for NXOpen.Features.FlatSolidObjectDataCsys_Struct

class NXOpen.Features.FlatSolidObjectDataCsys_Struct

Bases: object

Structure used to return the objects of a flat solid.

. Constructor: NXOpen.Features.FlatSolid.ObjectDataCsys()

Fields

Field Description
FlatSolidObject object on flat solid
FormedBodyObject corresponding object on formed body

FlatSolidObject

FlatSolidObjectDataCsys_Struct.FlatSolidObject

object on flat solid -------------------------------------

Field Value Type:NXOpen.TaggedObject

FormedBodyObject

FlatSolidObjectDataCsys_Struct.FormedBodyObject

corresponding object on formed body -------------------------------------

Field Value Type:NXOpen.TaggedObject