FlatPatternObjectDataEdge_Struct Struct¶
NXOpen.Features.FlatPattern.ObjectDataEdge is an alias for NXOpen.Features.FlatPatternObjectDataEdge_Struct
-
class
NXOpen.Features.
FlatPatternObjectDataEdge_Struct
¶ Bases:
object
Structure used to return data about objects in the flat pattern.
This structure is for curves whose associativities are edges. . Constructor: NXOpen.Features.FlatPattern.ObjectDataEdge()
Fields¶
Field | Description |
---|---|
FlatPatternObject | Curve in the flat pattern |
FlatSolidObject | Corresponding edge on the flat solid |
FlatPatternObject¶
-
FlatPatternObjectDataEdge_Struct.
FlatPatternObject
¶ Curve in the flat pattern
-------------------------------------
Field Value Type:
NXOpen.Curve
FlatSolidObject¶
-
FlatPatternObjectDataEdge_Struct.
FlatSolidObject
¶ Corresponding edge on the flat solid
-------------------------------------
Field Value Type:
NXOpen.Edge