FlatPatternObjectDataCsys_Struct Struct¶
NXOpen.Features.FlatPattern.ObjectDataCsys is an alias for NXOpen.Features.FlatPatternObjectDataCsys_Struct
-
class
NXOpen.Features.
FlatPatternObjectDataCsys_Struct
¶ Bases:
object
Structure used to return data about objects in the flat pattern.
This structure is for points whose associativities are CSYS and Datum CSYS objects. . Constructor: NXOpen.Features.FlatPattern.ObjectDataCsys()
Fields¶
Field | Description |
---|---|
FlatPatternObject | Point in the flat pattern |
FlatSolidObject | Corresponding CSYS on the flat solid |
FormedBodyObject | Corresponding datum CSYS on the formed body |
FlatPatternObject¶
-
FlatPatternObjectDataCsys_Struct.
FlatPatternObject
¶ Point in the flat pattern
-------------------------------------
Field Value Type:
NXOpen.Point
FlatSolidObject¶
-
FlatPatternObjectDataCsys_Struct.
FlatSolidObject
¶ Corresponding CSYS on the flat solid
-------------------------------------
Field Value Type:
NXOpen.CartesianCoordinateSystem
FormedBodyObject¶
-
FlatPatternObjectDataCsys_Struct.
FormedBodyObject
¶ Corresponding datum CSYS on the formed body
-------------------------------------
Field Value Type:
NXOpen.Features.DatumCsys