DesignFeatureCollection Class¶
-
class
NXOpen.Features.
DesignFeatureCollection
¶ Bases:
object
Manages design features.
To obtain an instance of this class, refer to
NXOpen.Features.FeatureCollection
New in version NX9.0.0.
Methods¶
Method | Description |
---|---|
CreateMakesolidBuilder | Creates a NXOpen.Features.MakeSolidBuilder |
CreateRibBuilder | Creates a NXOpen.Features.RibBuilder |
Method Detail¶
CreateMakesolidBuilder¶
-
DesignFeatureCollection.
CreateMakesolidBuilder
¶ Creates a
NXOpen.Features.MakeSolidBuilder
Signature
CreateMakesolidBuilder(makeSolid)
Parameters: makeSolid ( NXOpen.Features.MakeSolid
) –NXOpen.Features.MakeSolid
to be editedReturns: Return type: NXOpen.Features.MakeSolidBuilder
New in version NX11.0.0.
License requirements: features_modeling (“FEATURES MODELING”), solid_modeling (“SOLIDS MODELING”)
CreateRibBuilder¶
-
DesignFeatureCollection.
CreateRibBuilder
¶ Creates a
NXOpen.Features.RibBuilder
Signature
CreateRibBuilder(ribFeature)
Parameters: ribFeature ( NXOpen.Features.Rib
) –NXOpen.Features.Rib
to be editedReturns: Return type: NXOpen.Features.RibBuilder
New in version NX9.0.0.
License requirements: features_modeling (“FEATURES MODELING”), solid_modeling (“SOLIDS MODELING”)