XyFunctionUnit Enumeration¶
-
class
NXOpen.CAE.
XyFunctionUnit
¶ Bases:
object
Defines all units used by xy function Enum Members
Enum Member Enum Member Description Unknown Unknown unit DisplacementM Displacement unit: m DisplacementMm Displacement unit: mm DisplacementIn Displacement unit: in DisplacementFt Displacement unit: ft ForceN Force unit: N ForceMn Force unit: mN ForceBf Force unit: lbf TemperatureC Temperature unit: C TemperatureF Temperature unit: F TemperatureK Temperature unit: K TimeSec Time unit: seconds TimeMin Time unit: minutes TimeHour Time unit: hours FrequencyHz Frequency unit: Hz MassKg Mass unit: Kg MassG Mass unit: g MassBm Mass unit: lbm MassTon Mass unit: ton MassLbfIn Mass unit: lbf-sec^2/in VelocityM Velocity unit: m/sec VelocityMm Velocity unit: mm/sec VelocityIn Velocity unit: in/sec VelocityFt Velocity unit: ft/sec AccelerationM Acceleration unit: m/sec^2 AccelerationMm Acceleration unit: mm/sec^2 AccelerationIn Acceleration unit: in/sec ^2 AccelerationFt Acceleration unit: ft/sec^2 AccelerationGs Acceleration unit: gs AngularDisplacementRadian Angular displacement unit: radian AngularDisplacementDegree Angular displacement unit: degree AngularVelocityRadian Angular velocity unit: radian/sec AngularVelocityDegree Angular velocity unit: degree/sec AngularAccelerationRadian Angular acceleration unit: radian/sec ^2 AngularAccelerationDegree Angular acceleration unit: degree/sec ^2 MomentMnMm Moment unit: mN-mm MomentNMm Moment unit: N-mm MomentNM Moment unit: N-m MomentBfIn Moment unit: lbf-in MomentBfFt Moment unit: lbf-ft PressureKpa Pressure unit: KPa PressureMpa Pressure unit: MPa PressurePa Pressure unit: Pa PressurePsi Pressure unit: Psi PressureLbfFt Pressure unit: lbf/ft^2 PressureBar Pressure unit: bar PressureAt Pressure unit: atm StressKpa Stress unit: KPa StressMpa Stress unit: MPa StressPa Stress unit: Pa StressPsi Stress unit: Psi StrainMm Strain unit: mm/mm StrainIn Strain unit: in/in RpmRpm RPM unit: rpm OrderOrder Order unit: order CyclesDuty Cycles unit: duty cycles TorqueMnMm Torque unit: mN-mm TorqueNMm Torque unit: N-mm TorqueNM Torque unit: N-m TorqueBfIn Torque unit: lbf-in TorqueBfFt Torque unit: lbf-ft GravitationalAccelerationM Gravitational Acceleration unit: m/sec^2 GravitationalAccelerationMm Gravitational Acceleration unit: mm/sec^2 GravitationalAccelerationIn Gravitational Acceleration unit: in/sec ^2 GravitationalAccelerationFt Gravitational Acceleration unit: ft/sec^2 GravitationalAccelerationGs Gravitational Acceleration unit: gs Curv1M Curvature unit: 1/m Curv1Mm Curvature unit: 1/mm Curv1In Curvature unit: 1/in Curv1Ft Curvature unit: 1/ft ElementForceMnMm Element Force unit: mN/mm ElementForceNMm Element Force unit: N/mm ElementForceNM Element Force unit: N/m ElementForceBfIn Element Force unit: lbf/in ElementForceBfFt Element Force unit: lbf/ft ElementMomentMnMm Element Moment unit: mN-mm/mm ElementMomentNMm Element Moment unit: N-mm/mm ElementMomentNM Element Moment unit: N-m/m ElementMomentBfIn Element Moment unit: lbf-in/in ElementMomentBfFt Element Moment unit: lbf-ft/ft VoltageV Voltage unit: V VoltageMv Voltage unit: mV ElectricCurrentA Electric Current unit: A ElectricCurrentMa Electric Current unit: mA LoadfactorNone Load Factor unit: none MotorSignalNone Motor Signal unit: none UnitlessScalarNone Unitless Scalar unit: none UnitlessRealNone Unitless Real unit: none UnitlessIntegerNone Unitless Integer unit: none MassSlug Mass unit: lbf-sec^2/ft StressLbfFt Stress unit: lbf/ft^2 ForcePoundal Force unit: Poundal DampingMnMm Damping unit: mN-sec/mm DampingNMm Damping unit: N-sec/mm DampingNM Damping unit: N-sec/m DampingBfIn Damping unit: lbf-secin PowerLbmft2sp3 Power Unit: lbm-ft/s3 PowerLbfinps Power Unit: lbf-in/s PowerMuw Power Unit: microWatt PowerW Power Unit: Watt PowerKw Power Unit: KiloWatt PowerMw Power Unit: milliWatt PowerBtuph Power Unit: BTUperhour PowerBtupm Power Unit: BTUperminute PowerBtups Power Unit: BTUpersecond MassFlowKgSec Mass Flow Unit: Kilogram Per Second MassFlowGSec Mass Flow Unit: Gram Per Second MassFlowLbfSecFt Mass Flow Unit: Pound Second Per Foot MassFlowLbfSecIn Mass Flow Unit: Pound Second Per Inch MassFlowLbmSec Mass Flow Unit: Pound Mass Per Second MassFlowKgHr Mass Flow Unit: Kilogram Per Hour MassFlowKgMin Mass Flow Unit: Kilogram Per Minute MassFlowGHr Mass Flow Unit: Gram Per Hour MassFlowGMin Mass Flow Unit: Gram Per Minute MassFlowLbmHr Mass Flow Unit: Pound Mass Per Hour MassFlowLbmMin Mass Flow Unit: Pound Mass Pe rMinute MassFlowMgSec Mass Flow Unit: Megagram Per Second EnergyLbmFt2Sec2 Energy Unit: Pounds Mass-Feet Squared Per Second Squared EnergyLbfin Energy Unit: Pound Force Inch EnergyMicroj Energy Unit: MicroJoules EnergyJ Energy Unit: Joule EnergyBtu Energy Unit: Btu AreaM2 Area unit: Squared meters AreaMm2 Area unit: Squared millimeters AreaIn2 Area unit: Squared inches AreaFt2 Area unit: Squared feet DisplacementCm Displacement unit: centimeters (126) ForceCn Force unit: centi-Newtons ForceKgf Force unit: kilogram-Force MassKgfM Mass unit: kgf-sec^2/m MassKgfMm Mass unit: kgf-sec^2/mm (130) MassKgfCm Mass unit: kgf-sec^2/cm VelocityCm Velocity unit: cm/sec AccelerationCm Acceleration unit: cm/sec^2 MomentCnCm Moment unit: cN-cm MomentKgfM Moment unit: kgf-m MomentKgfMm Moment unit: kgf-mm MomentKgfCm Moment unit: kgf-cm PressureCnCm2 Pressure unit: cN/cm^2 PressureKgfCm2 Pressure unit: kgf/cm^2 PressureKgfM2 Pressure unit: kgf/m^2 (140) PressureKgfMm2 Pressure unit: kgf/mm^2 StressCnCm2 Stress unit: cN/cm^2 StressKgfM2 Stress unit: kgf/m^2 StressKgfMm2 Stress unit: kgf/mm^2 StressKgfCm2 Stress unit: kgf/cm^2 StrainM Strain unit: cm/cm StrainCm Strain unit: cm/cm TorqueCnCm Torque unit: cN-cm TorqueKgfM Torque unit: kgf-m TorqueKgfMm Torque unit: kgf-mm TorqueKgfCm Torque unit: kgf-cm (150) ElementForceCnCm Element Force: Cn/cm ElementForceKgfM Element Force: kgf/m ElementForceKgfMm Element Force: kgf/mm ElementForceKgfCm Element Force: kgf/cm ElementMomentCnCm Element Moment unit: cN-cm/cm ElementMomentKgfM Element Moment unit: kgf-m/m ElementMomentKgfMm Element Moment unit: kgf-mm/mm ElementMomentKgfCm Element Moment unit: kgf-cm/cm AreaCm2 Area unit: Squared centimeters GravitationalAccelerationCm Gravitational Acceleration unit: cm/sec^2 (160) DampingCnCm Damping unit: cN-sec/cm DampingKgfM Damping unit: kgf-sec/m DampingKgfMm Damping unit: kgf-sec/mm DampingKgfCm Damping unit: kgf-sec/cm Curv1Cm Curvature unit: 1/cm AngularDisplacementRev Angular displacement unit: Revolutions AngularVelocityRevSec Angular velocity unit: Revolutions Per Second AngularVelocityRevMin Angular velocity unit: Revolutions Per Minute AngularAccelerationRevSec2 Angular acceleration unit: Revolutions Per Second Squared AngularAccelerationRevMin2 Angular acceleration unit: Revolutions Per Minute Squared MomentPerAngleMnMmDeg Moment Per angle Unit: MilliNewton MilliMeter Per Degree MomentPerAngleMnMmRad Moment Per angle Unit: MilliNewton MilliMeter Per Radian MomentPerAngleNMmDeg Moment Per angle Unit: Newton MilliMeter Per Degree MomentPerAngleNMmRad Moment Per angle Unit: Newton Milli Meter Per Radian MomentPerAngleNMDeg Moment Per angle Unit: Newton Meter Per Degree MomentPerAngleNMRad Moment Per angle Unit: Newton Meter Per Radian MomentPerAngleLbfInDeg Moment Per angle Unit: Pound-Force Inch Per Degree MomentPerAngleLbfInRad Moment Per angle Unit: Pound-Force Inch Per Radian MomentPerAngleLbfFtDeg Moment Per angle Unit: Pound-Force Foot Per Degree MomentPerAngleLbfFtRad Moment Per angle Unit: Pound-Force Foot Per Radian DynamicViscosityKgMSec Dynamic Viscosity Unit: kilograms per meter per second DynamicViscosityKgMmSec Dynamic Viscosity Unit: kilograms per millimeter per second DynamicViscosityGCmSec Dynamic Viscosity Unit: grams per centimeter per second DynamicViscosityLbfSecIn2 Dynamic Viscosity Unit: pound-force seconds per square inch DynamicViscosityLbfSecFt2 Dynamic Viscosity Unit: pound-force seconds per square foot DynamicViscosityLbmInSec Dynamic Viscosity Unit: pound-masses per inch per second DynamicViscosityLbmFtSec Dynamic Viscosity Unit: pound-masses per foot per second DynamicViscosityMnSecMm2 Dynamic Viscosity Unit: millinewton second per millimeter squared DynamicViscosityNSecMm2 Dynamic Viscosity Unit: newton second per millimeter squared DynamicViscosityNSecCm2 Dynamic Viscosity Unit: newton second per centiimeter squared DynamicViscosityNSecM2 Dynamic Viscosity Unit: newton second per meter squared ConvectionCoefficientMicrowattMm2Degc Convection Coefficient unit: microW/mm^2-dC ConvectionCoefficientWattMm2Degc Convection Coefficient unit: W/mm^2-dC ConvectionCoefficientBtuSecIn2Degf Convection Coefficient unit: Btu/sec-in^2-dF ConvectionCoefficientMwattMm2Degc Convection Coefficient unit: mW/mm^2-dC ConvectionCoefficientWattCm2Degc Convection Coefficient unit: W/cm^2-dC ConvectionCoefficientWattM2Degc Convection Coefficient unit: W/m^2-dC ConvectionCoefficientWattIn2Degc Convection Coefficient unit: W/in^2-dC ConvectionCoefficientBtuSecFt2Degf Convection Coefficient unit: Btu/sec-ft^2-dF ConvectionCoefficientBtuHrIn2Degf Convection Coefficient unit: Btu/hr-in^2-dF ConvectionCoefficientBtuHrFt2Degf Convection Coefficient unit: Btu/hr-ft^2-dF ConvectionCoefficientLbfinSecIn2Degf Convection Coefficient unit: lbf-in/sec-in^2-dF ConvectionCoefficientMwattMm2Degk Convection Coefficient unit: mW/mm^2-dK HeatFluxMicrowattMm2 Heat Flux unit: microW/mm^2 HeatFluxWattMm2 Heat Flux unit: W/mm^2 HeatFluxBtuSecIn2 Heat Flux unit: Btu/sec-in^2 HeatFluxMwattMm2 Heat Flux unit: mW/mm^2 HeatFluxWattCm2 Heat Flux unit: W/cm^2 HeatFluxWattM2 Heat Flux unit: W/m^2 HeatFluxWattIn2 Heat Flux unit: W/in^2 HeatFluxBtuSecFt2 Heat Flux unit: Btu/sec-ft^2 HeatFluxBtuHrIn2 Heat Flux unit: Btu/hr-in^2 HeatFluxBtuHrFt2 Heat Flux unit: Btu/hr-ft^2 HeatFluxLbfinSecIn2 Heat Flux unit: lbf-in/sec-in^2 MessDensityLbmFt3 Mess Density unit: Pound Mass per Cubic Foot MessDensityMgMm3 Mess Density unit: Mega Gram Per Cubic Milli Meter MessDensityGMm3 Mess Density unit: Gram Per Cubic Milli Meter MessDensityGCm3 Mess Density unit: Gram Per Cubic Centi Meter MessDensityKgM3 Mess Density unit: Kilogram Per Cubic Meter MessDensityKgMm3 Mess Density unit: Kilogram Per Cubic Milli Meter MessDensityTM3 Mess Density unit: Tonne Per Cubic Meter MessDensityTMm3 Mess Density unit: Tonne Per Cubic Milli Meter MessDensityLbfsec2In4 Mess Density unit: Pounds Second Squared Per Inch Fourth MessDensitySlugFt3 Mess Density unit: Slugs Per Cubic Feet MessDensityLbmIn3 Mess Density unit: Pound Massper Cubic Inch SpecificHeatMicrojKgDegk Specific Heat unit:microJoules per kilogram per Delta Kelvin SpecificHeatJKgDegk Specific Heat unit:Joules per Kilogram per Delta Kelvin SpecificHeatKjKgDegk Specific Heat unit:kiloJoules per Kilogram per Delta Kelvin SpecificHeatMjMgDegk Specific Heat unit:milliJoules per Megagram per Delta Kelvin SpecificHeatBtuLbmDegf Specific Heat unit:Btu per pound mass per Delta Fahrenheit SpecificHeatBtuInLbfSec2Degf Specific Heat unit:Btu inches per pound foot second squared Delta Fahrenheit SpecificHeatLbfinLbmDegf Specific Heat unit:pound force inch per poundmass per Delta Fahrenheit SpecificHeatLbfinInLbfSec2Degf Specific Heat unit:pound force inch inch per pound foot second squared Delta Fahrenheit ThermalConductivityMicrowattMmDegc Thermal Conductivity unit: microWatts per millimeter per Delta Centrigade ThermalConductivityWattMmDegc Thermal Conductivity unit: Watts per millimeter per Delta Centrigade ThermalConductivityWattMDegk Thermal Conductivity unit: Watts per meter per Delta Kelvin ThermalConductivityBtuSecInDegf Thermal Conductivity unit: Btu per second per inch per Delta Fahrenheit ThermalConductivityBtuHrFtDegf Thermal Conductivity unit: Btu per hour per foot per Delta Fahrenheit ThermalConductivityWattMDegc Thermal Conductivity unit: Watts per meter per Delta Celsius ThermalConductivityBtuHrInDegf Thermal Conductivity unit: Btu per hour per inch per Delta Fahrenheit ThermalConductivityMwattMmDegc Thermal Conductivity unit: milliWatts per millimeter per Delta Celsius ThermalConductivityWattCmDegc Thermal Conductivity unit: Watts per centimeter per Delta Celsius ThermalConductivityMwattMmDegk Thermal Conductivity unit: milliWatts per millimeter per Delta Kelvin ThermalConductivityBtuSecFtDegf Thermal Conductivity unit: Btu per second per feet per Delta Fahrenheit ThermalConductivityLbfinSecInDegf Thermal Conductivity unit: pound force inch per second per inch per Delta Fahrenheit ThermalExpansionCoefficientDegc Thermal Expansion Coefficient unit: Expansion coefficient per Delta Celsius ThermalExpansionCoefficientDegf Thermal Expansion Coefficient unit: Expansion coefficient per Delta Fahrenheit ThermalExpansionCoefficientDegk Thermal Expansion Coefficient unit: Expansion coefficient per Delta Kelvin DisplacementKm Displacement unit: km DisplacementMi Displacement unit: mi DisplacementMicron Displacement unit: micron DisplacementNm Displacement unit: nm DisplacementAngstrom Displacement unit: angstrom VelocityKmHr Velocity unit: km/hr VelocityMiHr Velocity unit: mi/hr VelocityFtMin Velocity unit: ft/min VelocityPerPressureMm3NSec Velocity per pressure unit: mm^3/N-s VelocityPerPressureM3NSec Velocity per pressure unit: m^3/N-s VelocityPerPressureMm3MnSec Velocity per pressure unit: mm^3/mN-s VelocityPerPressureM3MnSec Velocity per pressure unit: m^3/mN-s VelocityPerPressureIn3LbfSec Velocity per pressure unit: in^3/lbf-s VelocityPerPressureFt3LbfSec Velocity per pressure unit: ft^3/lbf-s VelocityPerPressureM2SecKg Velocity per pressure unit: m^2-s/kg VelocityPerPressureMm2SecKg Velocity per pressure unit: mm^2-s/kg VelocityPerPressureIn2SecLbm Velocity per pressure unit: in^2-s/lbm VelocityPerPressureFt2SecLbm Velocity per pressure unit: ft^2-s/lbm LengthPerAngleMmDeg Length per angle unit: Milimeters per degree LengthPerAngleMmRad Length per angle unit: Milimeters per radian LengthPerAngleMmRev Length per angle unit: Milimeters per revolution LengthPerAngleCmDeg Length per angle unit: Centimeters per degree LengthPerAngleCmRad Length per angle unit: Centimeters per radian LengthPerAngleCmRev Length per angle unit: Centimeters per revolution LengthPerAngleMDeg Length per angle unit: Meters per degree LengthPerAngleMRad Length per angle unit: Meters per radian LengthPerAngleMRev Length per angle unit: Meters per revolution LengthPerAngleInDeg Length per angle unit: Inches per degree LengthPerAngleInRad Length per angle unit: Inches per radian LengthPerAngleInRev Length per angle unit: Inches per revolution LengthPerAngleFtDeg Length per angle unit: Feet per degree LengthPerAngleFtRad Length per angle unit: Feet per radian LengthPerAngleFtRev Length per angle unit: Feet per revolution TemperatureR Temperature unit: R FrequencyKhz Frequency Unit: kHz FrequencyMhz Frequency Unit: MHz FrequencyGhz Frequency Unit: GHz MassMg Mass Unit: Mg (megagrams) AngularDisplacementPiRad Angular displacement unit: pi-rad PressureNCm2 Pressure unit: N/cm^2 PressureMmH2o Pressure unit: mm-H2O PressureMmHg Pressure unit: mm-Hg PressureInH2o Pressure unit: in-H2O PressureInHg Pressure unit: in-Hg StressNCm2 Stress unit: N/cm^2 ElementForceJM2 Element Force unit: J/m^2 VoltageMicrov Voltage unit: microV VoltageLbfInAS Voltage unit: lbf-in/A-s ElectricCurrentMicroa Electric Current unit: microA DampingLbmSec Damping unit: lbm/sec DampingKgSec Damping unit: kg/sec EnergyMj Energy Unit: millijoules ConvectionCoefficientWM2Degk Convection Coefficient unit: W/m^2-dK Number Unit number -
ValueOf
()¶ Returns enum member equivalent to the value passed. Useful for bit operations of enum members.
Signature
ValueOf(value)
Parameters: value – Any integer value or bit operation result of enum members:type value: int:returns: Enum member equivalent to the value passed. Return type: Enum Member type. New in version NX9.0.1.
License requirements: None.
-