ShellTo3dHybridBuilder Class¶
-
class
NXOpen.CAE.
ShellTo3dHybridBuilder
¶ Bases:
NXOpen.CAE.Shell2SolidBuilder
Represents 3D Shell To Hybrid mesh * Used to create a
CAE.Mesh3d
To create a new instance of this class, use
NXOpen.CAE.MeshManager.CreateShellto3dhybridBuilder()
New in version NX12.0.0.
Properties¶
Property | Description |
---|---|
BoundingVolumeSelectionList | Returns the bouding volume selection objects |
ElementType | Returns the element type builder. |
FillHolesOption | Returns or sets the mesh size variation |
MaxEdgeLengthOption | Returns or sets the max edge length toggle |
MaxEdgeLengthValue | Returns the max edge length value |
MeshGradation | Returns or sets the mesh gradation |
MeshSizeVariation | Returns or sets the mesh size variation |
SelectionList | Returns the selection objects |
Tag | Returns the Tag for this object. |
Methods¶
Method | Description |
---|---|
Commit | Commits any edits that have been applied to the builder. |
Destroy | Deletes the builder, and cleans up any objects created by the builder. |
GetCommittedObjects | For builders that create more than one object, this method returns the objects that are created by commit. |
GetObject | Returns the object currently being edited by this builder. |
SetHybridParams | Sets the hybrid params |
ShowResults | Updates the model to reflect the result of an edit to the model for all builders that support showing results. |
Validate | Validate whether the inputs to the component are sufficient for commit to be called. |
Method Detail¶
SetHybridParams¶
-
ShellTo3dHybridBuilder.
SetHybridParams
¶ Sets the hybrid params
Signature
SetHybridParams(hexElementSize, elementOrder, distanceToBoundary, csysMatrix)
Parameters: - hexElementSize (float) –
- elementOrder (int) –
- distanceToBoundary (int) –
- csysMatrix (
NXOpen.Matrix3x3
) –
New in version NX12.0.0.
License requirements: nx_adv_fld_mod_solv (“NX Advanced Fluid Modeling - Full”)
Validate¶
-
ShellTo3dHybridBuilder.
Validate
¶ Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven’t set it. This method throws a not-yet-implemented NXException for some components.
Signature
Validate()
Returns: Was self validation successful Return type: bool New in version NX3.0.1.
License requirements: None.