MeshCollectorDisplayDefaults0d Class¶
-
class
NXOpen.CAE.
MeshCollectorDisplayDefaults0d
¶ Bases:
NXOpen.CAE.MeshCollectorDisplayDefaults
Represents 0d Mesh Display Settings
To obtain an instance of this class use CAE::MeshCollector, or CAE::MeshCollectorOccurrence classes
New in version NX8.5.0.
Properties¶
Property | Description |
---|---|
Color | Returns or sets the element color. |
DisplayText | Returns or sets the display element text visibility setting. |
ElementMarker | Returns or sets the element marker display setting. |
Methods¶
Method | Description |
---|---|
Dispose | Frees the object from memory. |
UseCustomerDefaultsDisplaySettings | Use display settings from the Customer Defaults. |
Property Detail¶
DisplayText¶
-
MeshCollectorDisplayDefaults0d.
DisplayText
¶ Returns or sets the display element text visibility setting.
-------------------------------------
Getter Method
Signature
DisplayText
Returns: Return type: bool New in version NX8.5.0.
License requirements: nx_masterfem (“Finite Element Modeling”) OR nx_design_sim (“NX Design Simulation”)
-------------------------------------
Setter Method
Signature
DisplayText
Parameters: visibility (bool) – New in version NX8.5.0.
License requirements: nx_masterfem (“Finite Element Modeling”) OR nx_design_sim (“NX Design Simulation”)
ElementMarker¶
-
MeshCollectorDisplayDefaults0d.
ElementMarker
¶ Returns or sets the element marker display setting.
-------------------------------------
Getter Method
Signature
ElementMarker
Returns: Return type: NXOpen.CAE.MarkerType0d
New in version NX8.5.0.
License requirements: nx_masterfem (“Finite Element Modeling”) OR nx_design_sim (“NX Design Simulation”)
-------------------------------------
Setter Method
Signature
ElementMarker
Parameters: marker ( NXOpen.CAE.MarkerType0d
) –New in version NX8.5.0.
License requirements: nx_masterfem (“Finite Element Modeling”) OR nx_design_sim (“NX Design Simulation”)
Method Detail¶
Dispose¶
-
MeshCollectorDisplayDefaults0d.
Dispose
¶ Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Signature
Dispose()
New in version NX8.5.0.
License requirements: None.