BeamSectionOffsetOptionsOffset_Struct Struct¶
NXOpen.CAE.BeamSectionOffsetOptions.Offset is an alias for NXOpen.CAE.BeamSectionOffsetOptionsOffset_Struct
-
class
NXOpen.CAE.
BeamSectionOffsetOptionsOffset_Struct
¶ Bases:
object
Represents the offset value .
Constructor: NXOpen.CAE.BeamSectionOffsetOptions.Offset()
Fields¶
Field | Description |
---|---|
YEccentric | |
ZEccentric | |
OffsetX | The expression to define offset in X component |
OffsetY | The expression to define offset in Y component |
OffsetZ | The expression to define offset in Z component |
YEccentric¶
-
BeamSectionOffsetOptionsOffset_Struct.
YEccentric
¶ -------------------------------------
Field Value Type:float
ZEccentric¶
-
BeamSectionOffsetOptionsOffset_Struct.
ZEccentric
¶ -------------------------------------
Field Value Type:float
OffsetX¶
-
BeamSectionOffsetOptionsOffset_Struct.
OffsetX
¶ The expression to define offset in X component
-------------------------------------
Field Value Type:
NXOpen.Expression
OffsetY¶
-
BeamSectionOffsetOptionsOffset_Struct.
OffsetY
¶ The expression to define offset in Y component
-------------------------------------
Field Value Type:
NXOpen.Expression
OffsetZ¶
-
BeamSectionOffsetOptionsOffset_Struct.
OffsetZ
¶ The expression to define offset in Z component
-------------------------------------
Field Value Type:
NXOpen.Expression