BasePartTransientStatus_Struct Struct¶
NXOpen.BasePart.TransientStatus is an alias for NXOpen.BasePartTransientStatus_Struct
-
class
NXOpen.
BasePartTransientStatus_Struct
¶ Bases:
object
Transient part return data .
Constructor: NXOpen.BasePart.TransientStatus()
Fields¶
Field | Description |
---|---|
Trans | Part is transient |
InitiallyTransient | Did part start out in a transient state |
Locked | Part is locked in a transient state |
TransientChildren | Part has transient children |
Trans¶
-
BasePartTransientStatus_Struct.
Trans
¶ Part is transient
-------------------------------------
Field Value Type:bool
InitiallyTransient¶
-
BasePartTransientStatus_Struct.
InitiallyTransient
¶ Did part start out in a transient state
-------------------------------------
Field Value Type:bool