Symbol Enumeration¶
-
class
NXOpen.Annotations.
Symbol
¶ Bases:
object
Specifies the elementary weld symbol Enum Members
Enum Member Enum Member Description NotSet Speifies no weld symbol ButtWithRaisedEdges Specifies butt weld with raised edges SingleFlange Specifiies single flange weld symbol (JIS only) SquareButt Specifies square butt weld symbol VButt Specifies V butt weld symbol VButtBroadRootFace Specifies V butt with broad root face weld symbol (ISO and DIN only) BevelButt Specifies bevel butt weld symbol BevelButtBroadRootFace Specifies bevel butt with broad root face weld symbol (ISO and DIN only) UButt Specifies U butt weld symbol JButt Specifies J buttt weld symbol FlareV Specifies flare V weld symbol FlareBevel Specifies flare bevel weld symbol KGroove Specifies K-Groove weld symbol Fillet Specifies fillet weld symbol Stake Specifies fillet weld symbol PlugSlot Specifies plug/slot weld symbol Edge Specifies edge weld symbol Edge2 Specifies edge2 weld symbol Spot Specifies spot weld symbol Spot2 Specifies spot2 weld symbol Seam Specfies seam weld symbol Seam2 Specfies seam2 weld symbol SteepFlankedV Specifies steep flanked V butt weld symbol (ISO and DIN only) SteepFlankedBevel Specifies steeep flanked bevel butt weld symbol ( ISO and DIN only) Backing Specifies backing weld symbol (only one side of reference line ) SurfaceJoint Specifies surface joint weld symbol (ISO and DIN only ) SolderedJoint Specifies soldered joint weld symbol InclinedJoint Specifies inclined joint weld symbol FoldJoint Specifies fold joint weld symbol (ISO and DIN only, only on one side of reference line) Stud Specifies stud weld symbol (Arrow side only ) Surfacing Specifies surfacing weld symbol (ISO and DIN only) Intermittent Specifies intermittent weld symbol (ESKD only) BackingPlate Specifies backing plate weld symbol (GB only) NotSpecified Specifies weld symbol not specified Last Last enum value. Should not be used. -
ValueOf
()¶ Returns enum member equivalent to the value passed. Useful for bit operations of enum members.
Signature
ValueOf(value)
Parameters: value – Any integer value or bit operation result of enum members:type value: int:returns: Enum member equivalent to the value passed. Return type: Enum Member type. New in version NX9.0.1.
License requirements: None.
-