NXOpen .NET Reference
12.0.0
|
Represents a sketch constraint that has a help point or help parameter. More...
Public Member Functions | |
void | GetHelpData (out bool hasHelpPoint1, out bool hasHelpPoint2, out bool hasHelpParameter1, out bool hasHelpParameter2, out NXOpen.Point3d helpPoint1, out NXOpen.Point3d helpPoint2, out double helpParameter1, out double helpParameter2) |
Gets the help data for the constraint More... | |
void | SetHelpPoints (bool hasHelp1, bool hasHelp2, NXOpen.Point3d helpPoint1, NXOpen.Point3d helpPoint2) |
Sets the help points for the constraint More... | |
void | SetHelpParameters (bool hasHelp1, bool hasHelp2, double helpParameter1, double helpParameter2) |
Sets the help parameters for the constraint More... | |
Public Member Functions inherited from NXOpen.INXObject | |
NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
void | Print () |
Prints a representation of this object to the system log file. More... | |
void | SetName (string name) |
Sets the custom name of the object. More... | |
Additional Inherited Members | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Represents a sketch constraint that has a help point or help parameter.
Created in NX3.0.0
void NXOpen.ISketchHelpedConstraint.GetHelpData | ( | out bool | hasHelpPoint1, |
out bool | hasHelpPoint2, | ||
out bool | hasHelpParameter1, | ||
out bool | hasHelpParameter2, | ||
out NXOpen.Point3d | helpPoint1, | ||
out NXOpen.Point3d | helpPoint2, | ||
out double | helpParameter1, | ||
out double | helpParameter2 | ||
) |
Gets the help data for the constraint
Created in NX3.0.0
License requirements: None.
hasHelpPoint1 | Whether the constraint's first associated geometric item has an associated help point |
hasHelpPoint2 | Whether the constraint's second associated geometric item has an associated help point |
hasHelpParameter1 | Whether the constraint's first associated geometric item has an associated help parameter |
hasHelpParameter2 | Whether the constraint's second associated geometric item has an associated help parameter |
helpPoint1 | The first help point. Not used unless has_help_point1 is true. |
helpPoint2 | The second help point. Not used unless has_help_point2 is true. |
helpParameter1 | The first help parameter. Not used unless has_help_parameter1 is true. |
helpParameter2 | The second help parameter. Not used unless has_help_parameter2 is true. |
Implemented in NXOpen.SketchHelpedDimensionalConstraint, and NXOpen.SketchHelpedGeometricConstraint.
void NXOpen.ISketchHelpedConstraint.SetHelpParameters | ( | bool | hasHelp1, |
bool | hasHelp2, | ||
double | helpParameter1, | ||
double | helpParameter2 | ||
) |
Sets the help parameters for the constraint
Created in NX3.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
hasHelp1 | Whether the constraint's first associated geometric item has an associated help parameter |
hasHelp2 | Whether the constraint's second associated geometric item has an associated help parameter |
helpParameter1 | The first help parameter. Not used unless has_help1 is true. |
helpParameter2 | The second help parameter. Not used unless has_help2 is true. |
Implemented in NXOpen.SketchHelpedDimensionalConstraint, and NXOpen.SketchHelpedGeometricConstraint.
void NXOpen.ISketchHelpedConstraint.SetHelpPoints | ( | bool | hasHelp1, |
bool | hasHelp2, | ||
NXOpen.Point3d | helpPoint1, | ||
NXOpen.Point3d | helpPoint2 | ||
) |
Sets the help points for the constraint
Created in NX3.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
hasHelp1 | Whether the constraint's first associated geometric item has an associated help point |
hasHelp2 | Whether the constraint's second associated geometric item has an associated help point |
helpPoint1 | The first help point. Not used unless has_help1 is true. |
helpPoint2 | The second help point. Not used unless has_help2 is true. |
Implemented in NXOpen.SketchHelpedDimensionalConstraint, and NXOpen.SketchHelpedGeometricConstraint.