NXOpen .NET Reference
12.0.0
|
Represents a collection of tracelines More...
Public Member Functions | |
NXOpen.Traceline[] | ToArray () |
Returns an array of NXOpen.Traceline objects. More... | |
unsafe NXOpen.AutomaticTraceline | CreateAutomaticTraceline (NXOpen.Assemblies.Explosion explosion, NXOpen.Point startPoint, NXOpen.Direction startDirection, NXOpen.Point endPoint, NXOpen.Direction endDirection, NXOpen.Matrix3x3 orientation, NXOpen.AutomaticTraceline.ModeOption mode, int solution, double startOffset, double endOffset, int[] segmentIndices, double[] segmentLengths) |
Create an automatic traceline More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of tracelines
To obtain an instance of this class, refer to NXOpen.Part
Created in NX4.0.0
unsafe NXOpen.AutomaticTraceline NXOpen.TracelineCollection.CreateAutomaticTraceline | ( | NXOpen.Assemblies.Explosion | explosion, |
NXOpen.Point | startPoint, | ||
NXOpen.Direction | startDirection, | ||
NXOpen.Point | endPoint, | ||
NXOpen.Direction | endDirection, | ||
NXOpen.Matrix3x3 | orientation, | ||
NXOpen.AutomaticTraceline.ModeOption | mode, | ||
int | solution, | ||
double | startOffset, | ||
double | endOffset, | ||
int[] | segmentIndices, | ||
double[] | segmentLengths | ||
) |
Create an automatic traceline
Created in NX4.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
explosion | Explosion |
startPoint | Start point |
startDirection | Start direction |
endPoint | End point |
endDirection | End direction |
orientation | Orientation |
mode | Mode |
solution | Solution number |
startOffset | Start offset |
endOffset | End offset |
segmentIndices | Segment indices |
segmentLengths | Segment lengths |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Traceline [] NXOpen.TracelineCollection.ToArray | ( | ) |
Returns an array of NXOpen.Traceline objects.
|
get |
Returns the tag of this object.