NXOpen .NET Reference
12.0.0
|
Represents surface rebuild data structure. More...
Public Types | |
enum | Type { None, Manual, Auto } |
Surface rebuild types. More... | |
Public Member Functions | |
unsafe void | SetTolerances (double[] tolerances) |
Set surface rebubild tolerances. More... | |
unsafe double[] | GetTolerances (int numTolerances) |
Get surface rebubild tolerances. More... | |
Protected Member Functions | |
override void | FreeResource () |
Dispose transient object. More... | |
Properties | |
unsafe int | CrossDegree [get, set] |
Returns or sets More... | |
unsafe int | CrossMaxDegree [get, set] |
Returns or sets More... | |
unsafe int | CrossMaxSegments [get, set] |
Returns or sets More... | |
unsafe NXOpen.SurfaceRebuildData.Type | CrossRebuildType [get, set] |
Returns or sets More... | |
unsafe int | PrimaryDegree [get, set] |
Returns or sets More... | |
unsafe int | PrimaryMaxDegree [get, set] |
Returns or sets More... | |
unsafe int | PrimaryMaxSegments [get, set] |
Returns or sets More... | |
unsafe NXOpen.SurfaceRebuildData.Type | PrimaryRebuildType [get, set] |
Returns or sets More... | |
Represents surface rebuild data structure.
To create a new instance of this class, use NXOpen.Features.MeshSurfaceBuilder.NewRebuildData
Created in NX4.0.0
|
protected |
Dispose transient object.
Created in NX4.0.0
License requirements: None.
unsafe double [] NXOpen.SurfaceRebuildData.GetTolerances | ( | int | numTolerances | ) |
Get surface rebubild tolerances.
The tolerance array length is 4. tolerances[0] -> G0 tolerance tolerances[1] -> G1 tolerance tolerances[2] -> G2 tolerance tolerances[3] -> Intersection tolerance
Created in NX4.0.0
License requirements: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
numTolerances |
unsafe void NXOpen.SurfaceRebuildData.SetTolerances | ( | double[] | tolerances | ) |
Set surface rebubild tolerances.
The tolerance array length is 4. tolerances[0] -> G0 tolerance tolerances[1] -> G1 tolerance tolerances[2] -> G2 tolerance tolerances[3] -> Intersection tolerance
Created in NX4.0.0
License requirements: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
tolerances | tolerances array. |
|
getset |
Returns or sets
Created in NX4.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets
Created in NX4.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets
Created in NX4.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets
Created in NX4.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets
Created in NX4.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets
Created in NX4.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets
Created in NX4.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets
Created in NX4.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")