NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Step203Importer to be used when importing the STEP203 Data This class is created using NXOpen.DexManager . More...
Public Types | |
enum | ImportToOption { WorkPart, NewPart } |
Create the builder More... | |
Public Member Functions | |
unsafe void | SaveSettings (string filename) |
Saves the save settings - this will save the settings to a file specified More... | |
Properties | |
unsafe bool | FileOpenFlag [get, set] |
Returns or sets the file open flag - set this to false if doing file import More... | |
unsafe bool | FlattenAssembly [get, set] |
Returns or sets the flatten assembly - if set to true then assembly structure will not be retained More... | |
unsafe NXOpen.Step203Importer.ImportToOption | ImportTo [get, set] |
Returns or sets the import to - this option will determine the destination for imported iges file. More... | |
unsafe bool | ImportToTeamcenter [get, set] |
Returns or sets the ImportToTeamcenter command - if set to true then the assembly will be imported into Teamcenter More... | |
unsafe string | InputFile [get, set] |
Returns or sets the input file - name of a file which is being imported More... | |
unsafe int | LayerDefault [get, set] |
Returns or sets the layer default for level 0 More... | |
unsafe NXOpen.ObjectTypeSelector | ObjectTypes [get] |
Returns the objectTypes - this is subcomponent being used to set object types filters. More... | |
unsafe bool | Optimize [get, set] |
Returns or sets the optimize - if set to true Optimizes geometry More... | |
unsafe string | OutputFile [get, set] |
Returns or sets the output file - if iges file is imported to new part then this name will be used to write the output. More... | |
unsafe string | SettingsFile [get, set] |
Returns or sets the settings file - definition file for default options More... | |
unsafe bool | SewSurfaces [get, set] |
Returns or sets the sew surfaces - if set to true surfaces will be sewed automatically More... | |
unsafe bool | SimplifyGeometry [get, set] |
Returns or sets the simplify geometry - if set to true geometry will be simplified automatically More... | |
unsafe bool | SmoothBSurfaces [get, set] |
Returns or sets the Smooth B-Surfaces - if set to true smooth B-Surfaces More... | |
Properties inherited from NXOpen.DexBuilder | |
unsafe bool | ProcessHoldFlag [get, set] |
Returns or sets the process hold flag - set to true if user wants to wait until transaltion process gets completed More... | |
Represents a NXOpen.Step203Importer to be used when importing the STEP203 Data This class is created using NXOpen.DexManager .
NULL object will be returned from Commit()
To create a new instance of this class, use NXOpen.DexManager.CreateStep203Importer
Default values.
Property | Value |
---|---|
FlattenAssembly |
0 |
ImportTo |
WorkPart |
ImportToTeamcenter |
0 |
LayerDefault |
0 |
Optimize |
0 |
ProcessHoldFlag |
0 |
SewSurfaces |
0 |
SimplifyGeometry |
0 |
SmoothBSurfaces |
1 |
Created in NX6.0.0
unsafe void NXOpen.Step203Importer.SaveSettings | ( | string | filename | ) |
Saves the save settings - this will save the settings to a file specified
Created in NX6.0.0
License requirements: None.
filename |
|
getset |
Returns or sets the file open flag - set this to false if doing file import
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flatten assembly - if set to true then assembly structure will not be retained
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the import to - this option will determine the destination for imported iges file.
it can either be new part or work part.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the ImportToTeamcenter command - if set to true then the assembly will be imported into Teamcenter
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the input file - name of a file which is being imported
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the layer default for level 0
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the objectTypes - this is subcomponent being used to set object types filters.
This will be used to filter objects based on the types
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the optimize - if set to true Optimizes geometry
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the output file - if iges file is imported to new part then this name will be used to write the output.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the settings file - definition file for default options
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the sew surfaces - if set to true surfaces will be sewed automatically
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the simplify geometry - if set to true geometry will be simplified automatically
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Smooth B-Surfaces - if set to true smooth B-Surfaces
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.