NXOpen .NET Reference
12.0.0
|
Represents a spherical coordinate system More...
Additional Inherited Members | |
Public Types inherited from NXOpen.SmartObject | |
enum | UpdateOption { DontUpdate, WithinModeling, AfterModeling, AfterParentBody, Mixed } |
Specifies when the smart object updates. More... | |
enum | VisibilityOption { Invisible, Visible, VisibleIfParentInvisible } |
Specifies the smart object visibility. More... | |
Public Member Functions inherited from NXOpen.CoordinateSystem | |
unsafe void | GetDirections (out NXOpen.Vector3d xDirection, out NXOpen.Vector3d yDirection) |
Returns the orientation of the coordinate system More... | |
unsafe void | SetDirections (NXOpen.Vector3d xDirection, NXOpen.Vector3d yDirection) |
The orientation of the coordinate system More... | |
unsafe string[] | GetSolverCardSyntax () |
Returns the solver card syntax strings for this entity. More... | |
Properties inherited from NXOpen.CoordinateSystem | |
unsafe bool | IsTemporary [get] |
Returns true if the coordinate system is temporary, which means that the object is not saved in the part file More... | |
unsafe int | Label [get, set] |
Returns or sets the label of the coordinate system More... | |
unsafe string | Name [get, set] |
Returns or sets the name of the coordinate system More... | |
unsafe NXOpen.NXMatrix | Orientation [get] |
Returns the orientation matrix of the coordinate system More... | |
unsafe NXOpen.Point3d | Origin [get, set] |
Returns or sets the origin of the coordinate system More... | |
Represents a spherical coordinate system
To create a new instance of this class, use NXOpen.CoordinateSystemCollection.CreateSphericalCoordinateSystem
Created in NX4.0.0