NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.SketchQuickExtendBuilder More...
Properties | |
unsafe NXOpen.SelectCurveList | BoundaryCurves [get] |
Returns the boundary curves More... | |
unsafe NXOpen.SelectNXObjectList | BoundaryObjects [get] |
Returns the boundary objects More... | |
unsafe bool | ExtendBound [get, set] |
Returns or sets the flag to control the ability to extend to extension of the boundary More... | |
unsafe NXOpen.SelectCurveList | ExtendedCurves [get] |
Returns the extended curves More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.SketchQuickExtendBuilder
To create a new instance of this class, use NXOpen.SketchCollection.CreateQuickExtendBuilder
Default values.
Property | Value |
---|---|
ExtendBound |
True |
Created in NX5.0.0
|
get |
Returns the boundary curves
Created in NX5.0.0
Deprecated in NX9.0.0. Use NXOpen.SketchQuickExtendBuilder.BoundaryObjects instead.
License requirements: None.
|
get |
Returns the boundary objects
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the flag to control the ability to extend to extension of the boundary
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the extended curves
Created in NX5.0.0
License requirements: None.