NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.SketchPasteBuilder More...
Public Member Functions | |
unsafe void | ResetInitialPasteLocation () |
Reset the initial paste location, after this previously set initial paste location will not be used More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Point3d | InitialPasteLocation [get, set] |
Returns or sets the initial paste location, this is mainly used to define default paste location of sketch objects More... | |
unsafe NXOpen.Features.MoveObjectBuilder | MoveObject [get] |
Returns the move object More... | |
Represents a NXOpen.SketchPasteBuilder
To create a new instance of this class, use NXOpen.SketchCollection.CreateSketchPasteBuilder
Default values.
Property | Value |
---|---|
MoveObject.Associative |
false |
MoveObject.CreateTraceLines |
false |
MoveObject.Divisions |
1 |
MoveObject.LayerOption |
Original |
MoveObject.MoveObjectResult |
MoveOriginal |
MoveObject.MoveParents |
true |
MoveObject.NumberOfCopies |
1 |
MoveObject.TransformMotion.DeltaEnum |
ReferenceWcsWorkPart |
MoveObject.TransformMotion.DeltaXc.Value |
0.0 |
MoveObject.TransformMotion.DeltaYc.Value |
0.0 |
MoveObject.TransformMotion.DeltaZc.Value |
0.0 |
MoveObject.TransformMotion.Option |
Dynamic |
Created in NX7.5.0
unsafe void NXOpen.SketchPasteBuilder.ResetInitialPasteLocation | ( | ) |
Reset the initial paste location, after this previously set initial paste location will not be used
Created in NX7.5.0
License requirements: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the initial paste location, this is mainly used to define default paste location of sketch objects
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
get |
Returns the move object
Created in NX7.5.0
License requirements: None.