NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.SketchMirrorPatternBuilder More...
Public Member Functions | |
unsafe void | SetEndConstraint (NXOpen.NXObject parent, bool isStart, bool constraint) |
This function removes end constraint from the given mirror pattern More... | |
unsafe void | UpdateDirectionObject () |
This function updates the mirror constraint with the new direction in the builder More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | ConvertToReference [get, set] |
Returns or sets the flag to indicate if the centerline needs to be converted to reference More... | |
unsafe NXOpen.SelectNXObject | DirectionObject [get] |
Returns the direction object. More... | |
unsafe NXOpen.Section | Section [get] |
Returns the pattern section More... | |
Represents a NXOpen.SketchMirrorPatternBuilder
To create a new instance of this class, use NXOpen.SketchCollection.CreateSketchMirrorPatternBuilder
Default values.
Property | Value |
---|---|
ConvertToReference |
True |
Created in NX7.5.0
unsafe void NXOpen.SketchMirrorPatternBuilder.SetEndConstraint | ( | NXOpen.NXObject | parent, |
bool | isStart, | ||
bool | constraint | ||
) |
This function removes end constraint from the given mirror pattern
Created in NX7.5.0
License requirements: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
parent | Parent object in base chain |
isStart | TRUE, if we want to remove the start end con |
constraint | TRUE to add the con, false to remove |
unsafe void NXOpen.SketchMirrorPatternBuilder.UpdateDirectionObject | ( | ) |
This function updates the mirror constraint with the new direction in the builder
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the flag to indicate if the centerline needs to be converted to reference
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the direction object.
This function gets direction object of the pattern constraint
Created in NX7.5.0
License requirements: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
get |
Returns the pattern section
Created in NX7.5.0
License requirements: None.