NXOpen .NET Reference
12.0.0
|
This class is used to add symmetric contraint to objects from a NXOpen.SketchMakeSymmetricBuilder . More...
Properties | |
unsafe NXOpen.SelectNXObject | CenterLine [get] |
Returns the function returns the center line of a symmetric constraint. More... | |
unsafe bool | ConvertToReference [get, set] |
Returns or sets the function returns the flag to indicate if the centerline needs to be converted to reference More... | |
unsafe NXOpen.SelectNXObject | PrimaryObject [get] |
Returns the function returns the primary object of a symmetric constraint. More... | |
unsafe NXOpen.SelectNXObject | SecondaryObject [get] |
Returns the function returns the secondary object of a symmetric constraint. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
This class is used to add symmetric contraint to objects from a NXOpen.SketchMakeSymmetricBuilder .
To create a new instance of this class, use NXOpen.SketchCollection.CreateMakeSymmetricBuilder
Default values.
Property | Value |
---|---|
ConvertToReference |
True |
Created in NX7.5.0
|
get |
Returns the function returns the center line of a symmetric constraint.
This must be a straight line, straight edge, datum axis or datum plane. If the centerline is line, edge or datum axis, it is not perpendicular to the sketch plane. If the centerline is datum plane, it is not parallel to the sketch plane. If an entity is selected that is not part of sketch, it will be projected on the sketch plane and the projection will be used as the center line.
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the function returns the flag to indicate if the centerline needs to be converted to reference
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the function returns the primary object of a symmetric constraint.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the function returns the secondary object of a symmetric constraint.
Created in NX7.5.0
License requirements: None.