NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.SketchIntersectionCurve builder More...
Public Member Functions | |
unsafe void | CollectorUpdated () |
This method needs to be called whenever the number of faces to intersect changes More... | |
unsafe void | AlternateSolution (int solutionIndex) |
Method to get the alternate solution corresponding to solutionIndex More... | |
unsafe void | CurveFitMethodUpdated () |
This method needs to be called whenever the curve fit options changes More... | |
unsafe void | GetOldAndNewOutputCurves (out NXOpen.NXObject[] oldOutputCurves, out NXOpen.NXObject[] newOutputCurves) |
Reports the old and new Intersection Curve outputs More... | |
unsafe void | MapOutputCurve (NXOpen.NXObject oldOutputCurve, NXOpen.NXObject newOutputCurve) |
Maps old Intersection curves to new Intersection curves More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angular tolerance More... | |
unsafe bool | Associative [get, set] |
Returns or sets the associative option More... | |
unsafe NXOpen.GeometricUtilities.CurveFitOptions | CurveFitMethod [get] |
Returns the curve fit method More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance More... | |
unsafe NXOpen.ScCollector | FaceCollector [get] |
Returns the faces to intersect More... | |
unsafe bool | IgnoreHoles [get, set] |
Returns or sets the ignore holes option More... | |
unsafe bool | JoinCurves [get, set] |
Returns or sets the join curves option More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.SketchIntersectionCurve builder
To obtain an instance of this class use NXOpen.SketchCollection.CreateIntersectionCurveBuilder .
Default values.
Property | Value |
---|---|
CurveFitMethod.FitOption |
Cubic |
CurveFitMethod.MaximumDegree |
7 |
CurveFitMethod.MaximumSegments |
1 |
Created in NX5.0.0
unsafe void NXOpen.SketchIntersectionCurveBuilder.AlternateSolution | ( | int | solutionIndex | ) |
Method to get the alternate solution corresponding to solutionIndex
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
solutionIndex |
unsafe void NXOpen.SketchIntersectionCurveBuilder.CollectorUpdated | ( | ) |
This method needs to be called whenever the number of faces to intersect changes
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
unsafe void NXOpen.SketchIntersectionCurveBuilder.CurveFitMethodUpdated | ( | ) |
This method needs to be called whenever the curve fit options changes
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
unsafe void NXOpen.SketchIntersectionCurveBuilder.GetOldAndNewOutputCurves | ( | out NXOpen.NXObject[] | oldOutputCurves, |
out NXOpen.NXObject[] | newOutputCurves | ||
) |
Reports the old and new Intersection Curve outputs
This method returns the arrays of old and new Intersection Curve outputs. These are the old and new Intersection curves or points present during an edit of the feature. These curves or points should not be modified or deleted, doing so may result in part corruption and session may become unstable.
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
oldOutputCurves | The array of old output curves or points. |
newOutputCurves | The array of new output curves or points. |
unsafe void NXOpen.SketchIntersectionCurveBuilder.MapOutputCurve | ( | NXOpen.NXObject | oldOutputCurve, |
NXOpen.NXObject | newOutputCurve | ||
) |
Maps old Intersection curves to new Intersection curves
This method should be used to map old Intersection curve outputs to the new Intersection curve outputs during the edit of Intersection Curve.
To find old and new Intersection curve outputs see documentation for SketchIntersectionCurveBuilder.GetOldAndNewOutputCurves
Created in NX11.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
oldOutputCurve | The old output curve or point which was removed and hence needs to be mapped. |
newOutputCurve | The new output curve or point that would be mapped to the old output curve or point. |
|
getset |
Returns or sets the angular tolerance
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the associative option
Created in NX11.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
get |
Returns the curve fit method
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the distance tolerance
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
get |
Returns the faces to intersect
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the ignore holes option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the join curves option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")