NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.SketchEvaluator . More...
Public Member Functions | |
NXOpen.SketchEvaluator[] | ToArray () |
Returns an array of NXOpen.SketchEvaluator objects. More... | |
unsafe NXOpen.SketchEvaluator | Create (NXOpen.Features.Feature varsweep) |
Create an NXOpen.SketchEvaluator without parameters. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.SketchEvaluator .
To obtain an instance of this class, refer to NXOpen.Part
Created in NX4.0.1
unsafe NXOpen.SketchEvaluator NXOpen.SketchEvaluatorCollection.Create | ( | NXOpen.Features.Feature | varsweep | ) |
Create an NXOpen.SketchEvaluator without parameters.
Created in NX4.0.1
License requirements: solid_modeling ("SOLIDS MODELING")
varsweep | Varsweep to be edited |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.SketchEvaluator [] NXOpen.SketchEvaluatorCollection.ToArray | ( | ) |
Returns an array of NXOpen.SketchEvaluator objects.
|
get |
Returns the tag of this object.