NXOpen .NET Reference
12.0.0
|
Edit the geometry references of an existing sketch dimension. More...
Public Types | |
enum | ExpOption { KeepExpression, MeasureGeometry } |
This enum determines the expression behavior when a dimension is attached to new geometry More... | |
Properties | |
unsafe NXOpen.SketchDimensionBuilder.ExpOption | ExpressionOption [get, set] |
Returns or sets the expression option More... | |
unsafe NXOpen.SelectNXObject | FirstGeometry [get] |
Returns the first geometry More... | |
unsafe NXOpen.SelectNXObject | SecondGeometry [get] |
Returns the second geometry. More... | |
unsafe double | SnapRadius [get, set] |
Returns or sets the snap radius. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Edit the geometry references of an existing sketch dimension.
For active dimensions, the driving expression can be kept or reset to the measured value of the new geometry.
To create a new instance of this class, use NXOpen.SketchCollection.CreateDimensionBuilder
Created in NX5.0.0
|
getset |
Returns or sets the expression option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
get |
Returns the first geometry
Created in NX5.0.0
License requirements: None.
|
get |
Returns the second geometry.
This will be NULL for Radius or Diameter dimensions.
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the snap radius.
This is used to determine if the geometry is selected at a control point.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")