NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.SketchConstraint builder More...
Public Types | |
enum | Constraint { Coincident, PointOnCurve, Tangent, Parallel, Perpendicular, Horizontal, Vertical, HorizontalAlignment, VerticalAlignment, Midpoint, Collinear, Concentric, EqualLength, EqualRadius, Symmetric, Fixed, FullyFixed, ConstantAngle, ConstantLength, PointOnString, TangentToString, PerpendicularToString, NonUniformScale, UniformScale, SlopeOfCurve } |
the types of the constraint More... | |
Properties | |
unsafe NXOpen.SelectNXObject | Centerline [get] |
Returns the centerline for a symmetric constraint type More... | |
unsafe NXOpen.SketchConstraintBuilder.Constraint | ConstraintType [get, set] |
Returns or sets the constraint type More... | |
unsafe NXOpen.SelectNXObjectList | GeometryToConstrain [get] |
Returns the geometries to be constrained More... | |
unsafe NXOpen.SelectNXObject | GeometryToConstrainTo [get] |
Returns the secondary geometries to be constrained More... | |
unsafe bool | MakeReference [get, set] |
Returns or sets the flag specifying whether or not to make the centerline reference geometry More... | |
unsafe bool | UpdateSketchAtCommit [get, set] |
Returns or sets the flag specifying whether or not to update the sketch during the builder commit. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.SketchConstraint builder
To create a new instance of this class, use NXOpen.SketchCollection.CreateConstraintBuilder
Created in NX8.5.0
the types of the constraint
|
get |
Returns the centerline for a symmetric constraint type
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the constraint type
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the geometries to be constrained
Created in NX8.5.0
License requirements: None.
|
get |
Returns the secondary geometries to be constrained
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the flag specifying whether or not to make the centerline reference geometry
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag specifying whether or not to update the sketch during the builder commit.
The default value is true. If the value is set to false, the sketch will not update during the builder commit.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.