NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.SketchAutoDimensionBuilder More...
Public Types | |
enum | DimType { Driving, Automatic } |
dimension type to be created More... | |
Public Member Functions | |
unsafe NXOpen.Sketch.AutoDimensioningRule[] | GetRules () |
Get the auto dimensioning rule list from builder More... | |
unsafe void | SetRules (NXOpen.Sketch.AutoDimensioningRule[] rules) |
Set the auto dimensioning rule list to builder. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SketchAutoDimensionBuilder.DimType | DimensionType [get, set] |
Returns or sets the enum dim type More... | |
unsafe NXOpen.SelectNXObjectList | SelectionObject [get] |
Returns the selected sketch curves to auto dimension More... | |
Represents a NXOpen.SketchAutoDimensionBuilder
To create a new instance of this class, use NXOpen.SketchCollection.CreateAutoDimensionBuilder
Default values.
Property | Value |
---|---|
DimensionType |
Automatic |
Created in NX7.5.0
unsafe NXOpen.Sketch.AutoDimensioningRule [] NXOpen.SketchAutoDimensionBuilder.GetRules | ( | ) |
Get the auto dimensioning rule list from builder
Created in NX7.5.0
License requirements: None.
unsafe void NXOpen.SketchAutoDimensionBuilder.SetRules | ( | NXOpen.Sketch.AutoDimensioningRule[] | rules | ) |
Set the auto dimensioning rule list to builder.
All the rules are expected to be in the list exactly once. Variable count can not be zero or negative.
Created in NX7.5.0
License requirements: None.
rules | Auto Dimension Rules |
|
getset |
Returns or sets the enum dim type
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the selected sketch curves to auto dimension
Created in NX7.5.0
License requirements: None.