NXOpen .NET Reference
12.0.0
|
Use the NXOpen.SketchAlongPathBuilder to create or reattach a NXOpen.Sketch along a path. More...
Public Types | |
enum | PlaneOrientationType { NormalToPath, NormalToVector, ParallelToVector, ThroughAxis } |
Indicates the orientation of the plane More... | |
enum | SketchOrientationType { Automatic, RelativeToFace, UseCurveParameters } |
Indicates the sketch orientation method. More... | |
Properties | |
unsafe NXOpen.SelectIReferenceAxis | Axis [get] |
Returns the horizontal reference More... | |
unsafe double | NextThroughPointSolution [get] |
Returns the parameter indicating the location of the next solution More... | |
unsafe NXOpen.ScCollector | OrientingFace [get] |
Returns the orienting faces to evaluate X and Y axis of sketch if NXOpen.SketchAlongPathBuilder.SketchOrientationType is NXOpen.SketchAlongPathBuilder.SketchOrientationType.RelativeToFace . More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | PlaneLocation [get] |
Returns the plane location More... | |
unsafe NXOpen.SketchAlongPathBuilder.PlaneOrientationType | PlaneOrientation [get, set] |
Returns or sets the plane orientation type More... | |
unsafe NXOpen.Direction | PlaneOrientationAxis [get, set] |
Returns or sets the plane orientation axis for one of the types of "Normal to Vector", "Parallel to Vector" and "Through Axis" More... | |
unsafe bool | ReverseAxis [get, set] |
Returns or sets the flag to indicate the horizontal reference axis is reversed More... | |
unsafe bool | ReversePlaneNormal [get, set] |
Returns or sets the flag to indicate the plane normal is reversed More... | |
unsafe NXOpen.Section | Section [get] |
Returns the path More... | |
unsafe bool | ShowAllDatumAxes [get, set] |
Returns or sets the flag to create all datum axes for path having shared edge. More... | |
unsafe NXOpen.SketchAlongPathBuilder.SketchOrientationType | SketchOrient [get, set] |
Returns or sets the sketch orientation method as NXOpen.SketchAlongPathBuilder.SketchOrientationType More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Use the NXOpen.SketchAlongPathBuilder to create or reattach a NXOpen.Sketch along a path.
To create a new instance of this class, use NXOpen.SketchCollection.CreateSketchAlongPathBuilder
Default values.
Property | Value |
---|---|
ShowAllDatumAxes |
True |
SketchOrient |
Automatic |
Created in NX5.0.0
Indicates the sketch orientation method.
For the sketch orientation type is 'Automatic': two set of * datum axes are created if the path contains a shared edge, one set of each face. For laminar edge * one set of datum axes is created. If the path contains only wireframe the two set of axes are created. * For the sketch orientation type is 'Relative to face': one set of datum axes is craeted using the orienting faces * For the sketch orientation type is 'Use curve parameter': one set of datum axes is created using the the curve parameter
Enumerator | |
---|---|
Automatic |
Automatic |
RelativeToFace |
Relative to face |
UseCurveParameters |
Based on curve parameter |
|
get |
Returns the horizontal reference
Created in NX5.0.0
License requirements: None.
|
get |
Returns the parameter indicating the location of the next solution
Created in NX5.0.0
License requirements: None.
|
get |
Returns the orienting faces to evaluate X and Y axis of sketch if NXOpen.SketchAlongPathBuilder.SketchOrientationType is NXOpen.SketchAlongPathBuilder.SketchOrientationType.RelativeToFace .
The datum axes are evaluated as tangent and normal of the orienting face.
Created in NX6.0.0
License requirements: None.
|
get |
Returns the plane location
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the plane orientation type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the plane orientation axis for one of the types of "Normal to Vector", "Parallel to Vector" and "Through Axis"
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the flag to indicate the horizontal reference axis is reversed
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the flag to indicate the plane normal is reversed
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
get |
Returns the path
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the flag to create all datum axes for path having shared edge.
This option is applicable only when NXOpen.SketchAlongPathBuilder.SketchOrientationType is NXOpen.SketchAlongPathBuilder.SketchOrientationType.RelativeToFace
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")
|
getset |
Returns or sets the sketch orientation method as NXOpen.SketchAlongPathBuilder.SketchOrientationType
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR geometric_tol ("GDT")