NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.STLCreator to be used when exporting the STL Data This class is created using NXOpen.DexManager . More...
Public Types | |
enum | OutputTypeEnum { Binary, Text } |
Options for outputing solid bodies to STL More... | |
enum | SheetBodyExportOptionEnum { IndividualSheets, JoinSheets } |
Options for choosing sheet bodies export option More... | |
Properties | |
unsafe double | AdjacencyTol [get, set] |
Returns or sets the adjacency tol - tolerance for adjacency More... | |
unsafe double | AngularTol [get, set] |
Returns or sets the angular tol - tolerance for angular More... | |
unsafe bool | AutoNormalGen [get, set] |
Returns or sets the Auto Normal Gen - if set to true will generate auto normals More... | |
unsafe double | ChordalTol [get, set] |
Returns or sets the chordal tol - the distance between a chord of the tessellation and the true surface More... | |
unsafe bool | ErrorMessageDisplay [get, set] |
Returns or sets the Error Message Display - if set to true will will display error messages More... | |
unsafe NXOpen.SelectNXObjectList | ExportSelectionBlock [get] |
Returns the export selection block - the object selection will be done by this block. More... | |
unsafe string | HeaderInfo [get, set] |
Returns or sets the header info - STL header information More... | |
unsafe int | NormalDirectionIndicator [get, set] |
Returns or sets the normal direction indicator - STL normal direction indicator More... | |
unsafe bool | NormalDisplay [get, set] |
Returns or sets the Normal Display - if set to true will display normal More... | |
unsafe string | OutputFile [get, set] |
Returns or sets the output file - the exported data will be written to file specified More... | |
unsafe NXOpen.STLCreator.OutputTypeEnum | OutputType [get, set] |
Returns or sets the output type - this will decide if output type should be binary or text More... | |
unsafe NXOpen.SelectNXObjectList | ReferenceSurfaceSelectionBlock [get] |
Returns the reference surface selection - the object selection will be done by this block. More... | |
unsafe bool | ReverseNormalDirection [get, set] |
Returns or sets the Reverse Normal Direction - if set to true will will reverse normal direction More... | |
unsafe NXOpen.STLCreator.SheetBodyExportOptionEnum | SheetBodyExportOption [get, set] |
Returns or sets the Sheet Body Export Option - indicates whether sheet bodies will be joined or faceted as individual sheets More... | |
unsafe bool | TriangleDisplay [get, set] |
Returns or sets the Triangle Display - if set to true will will display triangles More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.STLCreator to be used when exporting the STL Data This class is created using NXOpen.DexManager .
NULL object will be returned from Commit()
To create a new instance of this class, use NXOpen.DexManager.CreateStlCreator
Default values.
Property | Value |
---|---|
AdjacencyTol |
0.058 |
AngularTol |
18.0 |
AutoNormalGen |
0 |
ChordalTol |
0.058 |
ErrorMessageDisplay |
0 |
NormalDisplay |
0 |
OutputType |
Binary |
ReverseNormalDirection |
0 |
SheetBodyExportOption |
IndividualSheets |
TriangleDisplay |
0 |
Created in NX11.0.0
|
getset |
Returns or sets the adjacency tol - tolerance for adjacency
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the angular tol - tolerance for angular
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Auto Normal Gen - if set to true will generate auto normals
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the chordal tol - the distance between a chord of the tessellation and the true surface
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Error Message Display - if set to true will will display error messages
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the export selection block - the object selection will be done by this block.
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the header info - STL header information
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the normal direction indicator - STL normal direction indicator
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Normal Display - if set to true will display normal
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the output file - the exported data will be written to file specified
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the output type - this will decide if output type should be binary or text
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the reference surface selection - the object selection will be done by this block.
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the Reverse Normal Direction - if set to true will will reverse normal direction
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Sheet Body Export Option - indicates whether sheet bodies will be joined or faceted as individual sheets
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Triangle Display - if set to true will will display triangles
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.