NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.SelectionIntentRule that collects curves as specified by an enclosed region. More...
Public Member Functions | |
unsafe void | GetData (out NXOpen.DisplayableObject seedObj, out NXOpen.Curve[] curves, out NXOpen.Point3d seedPoint, out double distanceTolerance) |
Gets the data for the region boundary rule: NXOpen.RegionBoundaryRule More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Protected Member Functions inherited from NXOpen.SelectionIntentRule | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Represents a NXOpen.SelectionIntentRule that collects curves as specified by an enclosed region.
Created in NX6.0.0
|
protected |
Frees the object from memory.
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.RegionBoundaryRule.GetData | ( | out NXOpen.DisplayableObject | seedObj, |
out NXOpen.Curve[] | curves, | ||
out NXOpen.Point3d | seedPoint, | ||
out double | distanceTolerance | ||
) |
Gets the data for the region boundary rule: NXOpen.RegionBoundaryRule
Created in NX6.0.0
License requirements: gateway ("UG GATEWAY")
seedObj | Face or Sketch |
curves | Curves input to create this rule |
seedPoint | Seed point |
distanceTolerance | Distance tolerance |