NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.ProeImporter to be used when importing the ProE Data This class is created using NXOpen.DexManager . More...
Public Types | |
enum | ImportToOption { WorkPart, NewPart } |
Import To Option More... | |
Public Member Functions | |
unsafe void | SaveSettings (string filename) |
Save the settings - this will save the settings to a file specified More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | HealBodies [get, set] |
Returns or sets the heal bodies - if set to true then imported data will be healed More... | |
unsafe NXOpen.ProeImporter.ImportToOption | ImportTo [get, set] |
Returns or sets the import to. More... | |
unsafe bool | ImportToTeamcenter [get, set] |
Returns or sets the import to Teamcenter - if set to true then imported data can be added to Teamcenter More... | |
unsafe bool | IncludeNonManifoldObj [get, set] |
Returns or sets the include non manifold obj - if set to true then non-manifold objects from proe will also be imported More... | |
unsafe string | InputFile [get, set] |
Returns or sets the input file - name of a file which is being imported More... | |
unsafe bool | Optimize [get, set] |
Returns or sets the Optimize - if value set to true then redundant geometries will be removed More... | |
unsafe string | OutputFile [get, set] |
Returns or sets the output file - if proe file is imported to new part then this name will be used to write the output. More... | |
unsafe string | SettingsFile [get, set] |
Returns or sets the settings file - definition file for default options More... | |
unsafe bool | SimplifyGeometry [get, set] |
Returns or sets the simplify geometry - if value set to true then imported data will be simplified More... | |
Represents a NXOpen.ProeImporter to be used when importing the ProE Data This class is created using NXOpen.DexManager .
NULL object will be returned from Commit()
To create a new instance of this class, use NXOpen.DexManager.CreateProeImporter
Default values.
Property | Value |
---|---|
HealBodies |
0 |
ImportTo |
WorkPart |
ImportToTeamcenter |
0 |
IncludeNonManifoldObj |
0 |
Optimize |
0 |
SimplifyGeometry |
0 |
Created in NX6.0.0
unsafe void NXOpen.ProeImporter.SaveSettings | ( | string | filename | ) |
Save the settings - this will save the settings to a file specified
Created in NX6.0.0
License requirements: None.
filename |
|
getset |
Returns or sets the heal bodies - if set to true then imported data will be healed
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the import to.
This option will determine the destination for imported proe file. It can either be new part or work part.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the import to Teamcenter - if set to true then imported data can be added to Teamcenter
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the include non manifold obj - if set to true then non-manifold objects from proe will also be imported
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the input file - name of a file which is being imported
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Optimize - if value set to true then redundant geometries will be removed
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the output file - if proe file is imported to new part then this name will be used to write the output.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the settings file - definition file for default options
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the simplify geometry - if value set to true then imported data will be simplified
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.