NXOpen .NET Reference
12.0.0
|
This class sends the 3d model for 3dprinting. More...
Public Types | |
enum | PrintQualityEnum { High, Medium, Draft } |
Sets the print quality More... | |
enum | PrintInfillEnum { Hollow, Low, Medium, High, Solid } |
Sets the Infill type required for the 3d printing More... | |
Properties | |
unsafe bool | AddRaft [get, set] |
Returns or sets the raft printing for the 3d print More... | |
unsafe bool | AddSupport [get, set] |
Returns or sets the support printing for 3d print More... | |
unsafe NXOpen.SelectBodyList | Bodies [get] |
Returns the bodies to be printed More... | |
unsafe NXOpen.Print3dBuilder.PrintInfillEnum | InFillPrint [get, set] |
Returns or sets the type of infill for the 3d print More... | |
unsafe NXOpen.CoordinateSystem | LocationCoordinateSystem [get, set] |
Returns or sets the coordinate system which determines the orientation with respect to the printer More... | |
unsafe string | PrinterText [get, set] |
Returns or sets the printer name More... | |
unsafe NXOpen.Print3dBuilder.PrintQualityEnum | QualityPrint [get, set] |
Returns or sets the quality of the 3d print More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
This class sends the 3d model for 3dprinting.
The user can select solid bodies, convergent bodies, NX facet bodies or JT facet bodies for 3d printing.The print can be chosen to have a support, raft, various types of density and quality
To create a new instance of this class, use NXOpen.PlotManager.CreatePrint3dBuilder
Default values.
Property | Value |
---|---|
AddRaft |
0 |
AddSupport |
0 |
InFillPrint |
Hollow |
QualityPrint |
High |
Created in NX11.0.0
|
getset |
Returns or sets the raft printing for the 3d print
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the support printing for 3d print
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the bodies to be printed
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the type of infill for the 3d print
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the coordinate system which determines the orientation with respect to the printer
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the printer name
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the quality of the 3d print
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.