NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Positioning.ComponentConstraintGroupBuilder builder More...
Public Member Functions | |
unsafe NXOpen.Assemblies.Component | GetContextComponent () |
Gets the context component which is used to decide the displayed constraints that can be in the selected constraints list. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Positioning.ComponentConstraintGroup.ConstraintsCollectionType | ConstraintCollectionType [get, set] |
Returns or sets the constraint collection types More... | |
unsafe string | ConstraintGroupName [get, set] |
Returns or sets the name of constraint group More... | |
unsafe bool | RememberComponentState [get, set] |
Returns or sets the toggle to remember selected component More... | |
unsafe NXOpen.SelectDisplayableObjectList | SelectedComponentList [get] |
Returns the selected components list More... | |
unsafe NXOpen.SelectDisplayableObjectList | SelectedConstraintsList [get] |
Returns the selected constraint list More... | |
Represents a NXOpen.Positioning.ComponentConstraintGroupBuilder builder
To create a new instance of this class, use NXOpen.Assemblies.ComponentAssembly.CreateConstraintGroupBuilder
Default values.
Property | Value |
---|---|
ConstraintCollectionType |
BetweenSelectedComponents |
RememberComponentState |
true |
Created in NX8.0.1
unsafe NXOpen.Assemblies.Component NXOpen.Positioning.ComponentConstraintGroupBuilder.GetContextComponent | ( | ) |
Gets the context component which is used to decide the displayed constraints that can be in the selected constraints list.
The context component is only set by the creator and can be a null reference (Nothing in Visual Basic). If the context component is a null reference (Nothing in Visual Basic) the displayed constraints will be in same part as the constraint group.
Created in NX8.0.1
License requirements: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the constraint collection types
Created in NX8.0.1
License requirements to get this property: assemblies ("ASSEMBLIES MODULE")
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the name of constraint group
Created in NX8.0.1
License requirements to get this property: assemblies ("ASSEMBLIES MODULE")
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the toggle to remember selected component
Created in NX8.0.1
License requirements to get this property: assemblies ("ASSEMBLIES MODULE")
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
get |
Returns the selected components list
Created in NX8.0.1
License requirements: assemblies ("ASSEMBLIES MODULE")
|
get |
Returns the selected constraint list
Created in NX8.0.1
License requirements: assemblies ("ASSEMBLIES MODULE")