NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.PhysicalMaterial builder More...
Properties | |
unsafe bool | AddToMaterialLibraryToggle [get, set] |
Returns or sets the add_to_material_library_toggle value. More... | |
unsafe string | Description [get, set] |
Returns or sets the material description value. More... | |
unsafe int | Id [get, set] |
Returns or sets the material id value. More... | |
unsafe string | MaterialLibrary [get, set] |
Returns or sets the material library value. More... | |
unsafe string | Name [get, set] |
Returns or sets the material name value. More... | |
unsafe NXOpen.CAE.PropertyTable | PropertyTable [get] |
Returns the property table associated with the material object More... | |
Properties inherited from NXOpen.ItemCacheMappedEntityBuilder | |
unsafe string | ItemDescription [get, set] |
Returns or sets the description value. More... | |
unsafe int | ItemId [get, set] |
Returns or sets the id value. More... | |
unsafe string | ItemName [get, set] |
Returns or sets the name value. More... | |
unsafe NXOpen.CAE.PropertyTable | ItemPropertyTable [get] |
Returns the property table associated with the object More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.PhysicalMaterial builder
To create a new instance of this class, use NXOpen.PhysicalMaterialCollection.CreatePhysicalMaterialBuilder
Created in NX6.0.0
|
getset |
Returns or sets the add_to_material_library_toggle value.
If set to true, the material to be added to the specified material library upon commit
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the material description value.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the material id value.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the material library value.
The material libary is the file name where you would like to save this material upon commit
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the material name value.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the property table associated with the material object
Created in NX6.0.0
License requirements: None.