NXOpen .NET Reference
12.0.0
|
This class represents a list of part names with associated status codes that serve to communicate why these parts were not able to be closed. More...
Public Member Functions | |
unsafe NXOpen.BasePart | GetPart (int i) |
Returns the name of a particular part that could not be closed More... | |
unsafe int | GetStatus (int i) |
Returns the error code indicating the reason the part could not be closed. More... | |
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Properties | |
unsafe int | NumberUnclosedParts [get] |
Returns the number of parts that could not be closed More... | |
This class represents a list of part names with associated status codes that serve to communicate why these parts were not able to be closed.
Created in NX6.0.1
|
protected |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX6.0.1
License requirements: None.
unsafe NXOpen.BasePart NXOpen.PartCloseStatus.GetPart | ( | int | i | ) |
Returns the name of a particular part that could not be closed
Created in NX6.0.1
License requirements: None.
i | Index into list of unclosed parts |
unsafe int NXOpen.PartCloseStatus.GetStatus | ( | int | i | ) |
Returns the error code indicating the reason the part could not be closed.
Created in NX6.0.1
License requirements: None.
i | Index into list of unclosed parts |
|
get |
Returns the number of parts that could not be closed
Created in NX6.0.1
License requirements: None.