NXOpen .NET Reference
12.0.0
|
Represents a parabola curve. More...
Properties | |
unsafe double | FocalLength [get, set] |
Returns or sets the focal length. More... | |
unsafe double | MaximumDY [get] |
Returns the maximum DY width. More... | |
unsafe double | MinimumDY [get] |
Returns the minimum DY width. More... | |
Properties inherited from NXOpen.Conic | |
unsafe NXOpen.Point3d | CenterPoint [get] |
Returns the center. More... | |
unsafe NXOpen.NXMatrix | Matrix [get] |
Returns the orientation matrix. More... | |
unsafe double | RotationAngle [get] |
Returns the rotation angle. More... | |
Properties inherited from NXOpen.Curve | |
unsafe bool | IsReference [get] |
Returns the reference state of a curve More... | |
Properties inherited from NXOpen.SmartObject | |
unsafe NXOpen.SmartObject.UpdateOption | Update [get] |
Returns the update option. More... | |
unsafe NXOpen.SmartObject.VisibilityOption | Visibility [get] |
Returns the visibility. More... | |
Properties inherited from NXOpen.DisplayableObject | |
unsafe int | Color [get, set] |
Returns or sets the color of the object. More... | |
unsafe bool | IsBlanked [get] |
Returns the blank status of this object. More... | |
unsafe int | Layer [get, set] |
Returns or sets the layer that the object is in. More... | |
unsafe NXOpen.DisplayableObject.ObjectFont | LineFont [get, set] |
Returns or sets the line font of the object. More... | |
unsafe NXOpen.DisplayableObject.ObjectWidth | LineWidth [get, set] |
Returns or sets the line width of the object. More... | |
unsafe NXOpen.Point3d | NameLocation [get] |
Returns the location of the object's name. More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.SmartObject | |
enum | UpdateOption { DontUpdate, WithinModeling, AfterModeling, AfterParentBody, Mixed } |
Specifies when the smart object updates. More... | |
enum | VisibilityOption { Invisible, Visible, VisibleIfParentInvisible } |
Specifies the smart object visibility. More... | |
Public Member Functions inherited from NXOpen.Conic | |
unsafe void | GetOrientation (out NXOpen.Point3d center, out NXOpen.Vector3d xDirection, out NXOpen.Vector3d yDirection) |
Gets the orientation of the conic. More... | |
unsafe void | SetOrientation (NXOpen.Point3d center, NXOpen.Vector3d xDirection, NXOpen.Vector3d yDirection) |
Sets the center of the conic. More... | |
unsafe void | SetParameters (NXOpen.Point3d startPoint, NXOpen.Point3d endPoint, NXOpen.Point3d anchorPoint, double rho) |
Sets the start, end, anchor, rho of the conic. More... | |
Represents a parabola curve.
To create a new instance of this class, use NXOpen.CurveCollection.CreateParabola
Created in NX3.0.0
|
getset |
Returns or sets the focal length.
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
get |
Returns the maximum DY width.
Created in NX3.0.0
License requirements: None.
|
get |
Returns the minimum DY width.
Created in NX3.0.0
License requirements: None.