NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.ObjectSelector to be used when exporting the the selected objects from NX part. More...
Public Types | |
enum | Scope { EntirePart, SelectedObjects } |
Represents the selection scope More... | |
Properties | |
unsafe NXOpen.SelectNXObjectList | SelectionComp [get] |
Returns the selection comp. More... | |
unsafe NXOpen.ObjectSelector.Scope | SelectionScope [get, set] |
Returns or sets the selection scope option. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.ObjectSelector to be used when exporting the the selected objects from NX part.
This class is created using NXOpen.DexManager .
Creator not available in KF.
Created in NX6.0.0
|
get |
Returns the selection comp.
This holds the list of selected objects.
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the selection scope option.
This will decide if entire part should be exported or only some objects.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.