NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.NXTo2dCreator to be used when exporting the 2D Data This class is created using NXOpen.DexManager . More...
Public Types | |
enum | ExportFromOption { DisplayPart, ExistingPart } |
Export From Option More... | |
enum | OutputToOption { Modeling, Drafting } |
Output To Option More... | |
enum | OutputAsOption { NXPartFile, IGESFile } |
Output As Option More... | |
enum | ExportDataOption { ModelData, Drawing } |
Export Data Option More... | |
Public Member Functions | |
unsafe void | SaveNxto2dSettings (string filename) |
Returns the save settings - this will save nxto2d the settings to a file sepcified More... | |
unsafe void | SaveIgesSettings (string filename) |
Saves the save settings - this will save iges the settings to a file sepcified More... | |
unsafe void | SetDrawingArray (NXOpen.TaggedObject[] objects) |
Sets the drawing - sets the list of drawings to translate More... | |
Properties | |
unsafe string | DrawingName [get, set] |
Returns or sets the drawing Name - name of drawing to export More... | |
unsafe NXOpen.NXTo2dCreator.ExportDataOption | ExportData [get, set] |
Returns or sets the export data - export model data or drawings More... | |
unsafe NXOpen.NXTo2dCreator.ExportFromOption | ExportFrom [get, set] |
Returns or sets the export from - this option will determine if data from display part or existing part is exported More... | |
unsafe NXOpen.ObjectSelector | ExportSelectionBlock [get] |
Returns the export selection block - the object selection will be done by this block. More... | |
unsafe bool | FacetBodies [get, set] |
Returns or sets the facet bodies - if set to true facet bodies will be exported to 2d part More... | |
unsafe string | IgesSettingsFile [get, set] |
Returns or sets the nxto2d settings file - settings file to read default otions for iges More... | |
unsafe string | InputFile [get, set] |
Returns or sets the input file - name of file which is being exported More... | |
unsafe bool | Jama [get, set] |
Returns or sets the jama - if set to true the exported data will be Japanese Automotive compliant More... | |
unsafe double | MaxLineThickness [get, set] |
Returns or sets the max line thickness - maximum line thickness in resulting iges file More... | |
unsafe bool | MaxSystem3DModelSpace [get, set] |
Returns or sets the sys defmaxThreeDmdl space - if set to true then system defined maximum 3D model space will be used More... | |
unsafe bool | MaxSystemPointRes [get, set] |
Returns or sets the sys defidentical point resolution - if set to true then system defined tolerance will be used to find identical points More... | |
unsafe double | MaxUser3DModelSpace [get, set] |
Returns or sets the maxThree dmdl space - if not using system defined maximum 3D model space then specifiy the new value More... | |
unsafe double | MaxUserPointRes [get, set] |
Returns or sets the identical point resolution - if not using system defined tolerance for identical points then specify new value More... | |
unsafe string | Nxto2dSettingsFile [get, set] |
Returns or sets the nxto2d settings file - settings file to read default otions for nxto2d More... | |
unsafe string | OutputFile [get, set] |
Returns or sets the output file - the name of nx/iges/dxf/dwg file where output is being written More... | |
unsafe NXOpen.NXTo2dCreator.OutputAsOption | OutputFileType [get, set] |
Returns or sets the output file type - output file format More... | |
unsafe NXOpen.NXTo2dCreator.OutputToOption | OutputTo [get, set] |
Returns or sets the output to - where to put data in model world or drawing More... | |
unsafe bool | OverlappingEntities [get, set] |
Returns or sets the overlapping entities - if set to true, the overlpping entities will be removed More... | |
unsafe double | SpCurveTolerance [get, set] |
Returns or sets the sp curve tolerance More... | |
unsafe string | ViewName [get, set] |
Returns or sets the View Name - name of view to export More... | |
Properties inherited from NXOpen.DexBuilder | |
unsafe bool | ProcessHoldFlag [get, set] |
Returns or sets the process hold flag - set to true if user wants to wait until transaltion process gets completed More... | |
Represents a NXOpen.NXTo2dCreator to be used when exporting the 2D Data This class is created using NXOpen.DexManager .
NULL object will be returned from Commit(). The workpart should be present in the session before calling commit().
To create a new instance of this class, use NXOpen.DexManager.CreateNxto2dCreator
Default values.
Property | Value |
---|---|
ExportData |
ModelData |
ExportFrom |
DisplayPart |
FacetBodies |
0 |
Jama |
0 |
MaxLineThickness |
0 |
MaxSystem3DModelSpace |
0 |
MaxSystemPointRes |
0 |
MaxUser3DModelSpace |
0 |
MaxUserPointRes |
0 |
OutputFileType |
NXPartFile |
OutputTo |
Modeling |
OverlappingEntities |
0 |
ProcessHoldFlag |
0 |
SpCurveTolerance |
0.058 |
Created in NX6.0.0
unsafe void NXOpen.NXTo2dCreator.SaveIgesSettings | ( | string | filename | ) |
Saves the save settings - this will save iges the settings to a file sepcified
Created in NX6.0.0
License requirements: None.
filename |
unsafe void NXOpen.NXTo2dCreator.SaveNxto2dSettings | ( | string | filename | ) |
Returns the save settings - this will save nxto2d the settings to a file sepcified
Created in NX6.0.0
License requirements: None.
filename |
unsafe void NXOpen.NXTo2dCreator.SetDrawingArray | ( | NXOpen.TaggedObject[] | objects | ) |
Sets the drawing - sets the list of drawings to translate
Created in NX6.0.0
License requirements: None.
objects | items in list |
|
getset |
Returns or sets the drawing Name - name of drawing to export
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the export data - export model data or drawings
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the export from - this option will determine if data from display part or existing part is exported
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the export selection block - the object selection will be done by this block.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the facet bodies - if set to true facet bodies will be exported to 2d part
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the nxto2d settings file - settings file to read default otions for iges
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the input file - name of file which is being exported
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the jama - if set to true the exported data will be Japanese Automotive compliant
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the max line thickness - maximum line thickness in resulting iges file
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the sys defmaxThreeDmdl space - if set to true then system defined maximum 3D model space will be used
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the sys defidentical point resolution - if set to true then system defined tolerance will be used to find identical points
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the maxThree dmdl space - if not using system defined maximum 3D model space then specifiy the new value
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the identical point resolution - if not using system defined tolerance for identical points then specify new value
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the nxto2d settings file - settings file to read default otions for nxto2d
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the output file - the name of nx/iges/dxf/dwg file where output is being written
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the output file type - output file format
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the output to - where to put data in model world or drawing
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the overlapping entities - if set to true, the overlpping entities will be removed
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the sp curve tolerance
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the View Name - name of view to export
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.