NXOpen .NET Reference
12.0.0
|
This class is the builder for the Movie Settings. More...
Public Types | |
enum | CaptureAreaChoices { Graphics, NxWindow, Desktop } |
Indicates the are being recorded in the movie. More... | |
enum | PlaybackSpeedChoices { VerySlow, Slow, AsRecorded, Fast, VeryFast } |
Indicates the playback speed of the movie. More... | |
Properties | |
unsafe NXOpen.MovieSettingsBuilder.CaptureAreaChoices | CaptureArea [get, set] |
Returns or sets the area captured for movie creation. More... | |
unsafe string | CodecFourcc [get, set] |
Returns or sets the Codec that is used to create the movie. More... | |
unsafe int | FramesPerSecond [get, set] |
Returns or sets the frames per second for the movie. More... | |
unsafe NXOpen.MovieSettingsBuilder.PlaybackSpeedChoices | PlaybackSpeed [get, set] |
Returns or sets the speed at which the recorded movie is played back. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
This class is the builder for the Movie Settings.
To create a new instance of this class, use NXOpen.MovieManager.CreateMovieSettingsBuilder
Default values.
Property | Value |
---|---|
CaptureArea |
Graphics |
FramesPerSecond |
10 |
PlaybackSpeed |
AsRecorded |
Created in NX6.0.0
Indicates the playback speed of the movie.
|
getset |
Returns or sets the area captured for movie creation.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the Codec that is used to create the movie.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the frames per second for the movie.
This setting dictates the quality of the movie that is created. A smaller value would create a coarse movie with small file size, whereas, a bigger value would create a smooth movie with a big file size
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the speed at which the recorded movie is played back.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.