NXOpen .NET Reference
12.0.0
|
Represents a MovieManager class. More...
Public Member Functions | |
unsafe NXOpen.MovieSettingsBuilder | CreateMovieSettingsBuilder () |
Creates a MovieSettingsBuilder More... | |
unsafe void | Start (string filename, bool userFrames) |
Starts movie recording More... | |
unsafe void | Pause () |
Pauses movie recording More... | |
unsafe void | Resume () |
Resumes movie recording More... | |
unsafe void | End () |
Stops movie recording More... | |
unsafe void | CaptureFrame () |
Use this method to capture a frame at a specified point. More... | |
unsafe void | SetPlaybackSpeed (int fps) |
Sets the movie playback speed. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a MovieManager class.
This class is used for recording movies.
To obtain an instance of this class, refer to NXOpen.UI
Created in NX6.0.0
unsafe void NXOpen.MovieManager.CaptureFrame | ( | ) |
Use this method to capture a frame at a specified point.
This is used when the movie recording was started with true as the second parameter of MovieManager.Start
Created in NX6.0.0
License requirements: None.
unsafe NXOpen.MovieSettingsBuilder NXOpen.MovieManager.CreateMovieSettingsBuilder | ( | ) |
unsafe void NXOpen.MovieManager.End | ( | ) |
Stops movie recording
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.MovieManager.Pause | ( | ) |
Pauses movie recording
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.MovieManager.Resume | ( | ) |
Resumes movie recording
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.MovieManager.SetPlaybackSpeed | ( | int | fps | ) |
Sets the movie playback speed.
Movie may not play appropriately at a very high rate (few hundreds). In such cases a lower value could be set. Recommendation is to use a value less than 100 fps.
Created in NX8.0.0
License requirements: None.
fps | Specifies the playback speed of the movie in frames per second. |
unsafe void NXOpen.MovieManager.Start | ( | string | filename, |
bool | userFrames | ||
) |
Starts movie recording
Created in NX6.0.0
License requirements: None.
filename | Filename of the movie to be createed |
userFrames | If true, user will provide frames through MovieManager.CaptureFrame . If false, system generates frames |
|
get |
Returns the tag of this object.