NXOpen .NET Reference
12.0.0
|
Represents surface rebuild data structure. More...
Public Types | |
enum | FeatureType { CurveMesh = 2, ThroughCurves, Ruled } |
Mesh surface feature types. More... | |
enum | Type { Unused, AlignedByParameter, AlignedByArclength, AlignedByDistance, AlignedByAngle, AlignedBySpine, AlignedByPoint, AlignedBySplinePt, AlignedBySegment, PatchBezier, PatchBspline, PatchClosedBspline, PatchMatchString, EmphasizePrimary, EmphasizeCross, EmphasizeBoth, FitExact, FitApproximate, VclosedOpen, VclosedClose } |
Mesh parameters. More... | |
Protected Member Functions | |
override void | FreeResource () |
Dispose transient object. More... | |
Properties | |
unsafe NXOpen.MeshParameterData.Type | AlignmentType [get, set] |
Returns or sets More... | |
unsafe NXOpen.MeshParameterData.Type | Emphasize [get, set] |
Returns or sets More... | |
unsafe NXOpen.MeshParameterData.Type | FitMethod [get, set] |
Returns or sets More... | |
unsafe NXOpen.MeshParameterData.Type | Patch [get, set] |
Returns or sets More... | |
unsafe bool | UseSplinePoint [get, set] |
Returns or sets More... | |
unsafe NXOpen.MeshParameterData.Type | Vclose [get, set] |
Returns or sets More... | |
unsafe int | Vdegree [get, set] |
Returns or sets More... | |
Represents surface rebuild data structure.
To create a new instance of this class, use NXOpen.Features.MeshSurfaceBuilder.NewParametersData
Created in NX4.0.0
Mesh parameters.
|
protected |
Dispose transient object.
Created in NX4.0.0
License requirements: None.
|
getset |
Returns or sets
Created in NX4.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets
Created in NX4.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets
Created in NX4.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets
Created in NX4.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets
Created in NX4.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets
Created in NX4.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
|
getset |
Returns or sets
Created in NX4.0.0
License requirements to get this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")
License requirements to set this property: features_modeling ("FEATURES MODELING"), nx_freeform_1 ("basic freeform modeling")