NXOpen .NET Reference
12.0.0
|
Represents a rectangular extreme point measurement More...
Public Member Functions | |
unsafe NXOpen.Measure | CreateFeature () |
Creates and returns a measurement feature More... | |
Public Member Functions inherited from NXOpen.GenericMeasure | |
unsafe void | Information () |
Display information about a measurement. More... | |
Properties | |
unsafe NXOpen.Point3d | Point [get] |
Returns the centroid point of the measurement More... | |
Properties inherited from NXOpen.GenericMeasure | |
unsafe NXOpen.GenericMeasure.Type | MeasurementType [get] |
Returns the type of the measurement More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.GenericMeasure | |
enum | Type { MinimumDistance, LocalMinimumDistance, MaximumDistance, ProjectedDistance, RadialDistance, Length, TwoObjectAngle, ThreePointAngle, FaceProperties, MassProperties, PointsOnCurves, RoutingPathLength, DiameterDistance, PolarRadius, PolarAngle, RectangularExtreme, PolarArea, MinimumSmartDistance, MaximumSmartDistance, Point } |
The types for a measurement More... | |
Protected Member Functions inherited from NXOpen.GenericMeasure | |
override void | FreeResource () |
Free resources associated with the measure. More... | |
Represents a rectangular extreme point measurement
Created in NX8.5.0
unsafe NXOpen.Measure NXOpen.MeasureRectangularExtreme.CreateFeature | ( | ) |
Creates and returns a measurement feature
Created in NX8.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the centroid point of the measurement
Created in NX8.5.0
License requirements: None.