NXOpen .NET Reference
12.0.0
|
Represents the measurement of perimeter and area of a set of faces More...
Public Types | |
enum | ActiveValue { Area, Perimeter } |
Indicates the type of embedded measurement to create More... | |
Public Types inherited from NXOpen.GenericMeasure | |
enum | Type { MinimumDistance, LocalMinimumDistance, MaximumDistance, ProjectedDistance, RadialDistance, Length, TwoObjectAngle, ThreePointAngle, FaceProperties, MassProperties, PointsOnCurves, RoutingPathLength, DiameterDistance, PolarRadius, PolarAngle, RectangularExtreme, PolarArea, MinimumSmartDistance, MaximumSmartDistance, Point } |
The types for a measurement More... | |
Public Member Functions | |
unsafe NXOpen.Measure | CreateFeature () |
Creates and returns a measurement feature More... | |
unsafe string | CreateEmbedded (NXOpen.MeasureFaces.ActiveValue measurementType) |
Creates and returns an embedded measurement expression. More... | |
unsafe NXOpen.Scalar | CreateEmbeddedObject (NXOpen.MeasureFaces.ActiveValue measurementType, out string name) |
Creates an embedded measurement. More... | |
Public Member Functions inherited from NXOpen.GenericMeasure | |
unsafe void | Information () |
Display information about a measurement. More... | |
Properties | |
unsafe double | Accuracy [get] |
Returns the accuracy value for calculations of the measurement More... | |
unsafe double | Area [get] |
Returns the value for area of the measurement More... | |
unsafe double | Perimeter [get] |
Returns the value for perimeter of the measurement More... | |
Properties inherited from NXOpen.GenericMeasure | |
unsafe NXOpen.GenericMeasure.Type | MeasurementType [get] |
Returns the type of the measurement More... | |
Additional Inherited Members | |
Protected Member Functions inherited from NXOpen.GenericMeasure | |
override void | FreeResource () |
Free resources associated with the measure. More... | |
Represents the measurement of perimeter and area of a set of faces
To create or edit an instance of this class, use NXOpen.MeasureFaceBuilder
Created in NX4.0.0
unsafe string NXOpen.MeasureFaces.CreateEmbedded | ( | NXOpen.MeasureFaces.ActiveValue | measurementType | ) |
Creates and returns an embedded measurement expression.
Deprecated: Use CreateEmbeddedObject instead
Created in NX4.0.0
Deprecated in NX5.0.1. Use MeasureFaces.CreateEmbeddedObject instead.
License requirements: solid_modeling ("SOLIDS MODELING")
measurementType |
unsafe NXOpen.Scalar NXOpen.MeasureFaces.CreateEmbeddedObject | ( | NXOpen.MeasureFaces.ActiveValue | measurementType, |
out string | name | ||
) |
Creates an embedded measurement.
The name of the measurement can be used in an expression formula.
Created in NX5.0.1
License requirements: solid_modeling ("SOLIDS MODELING")
measurementType | |
name | the name of the measurement |
unsafe NXOpen.Measure NXOpen.MeasureFaces.CreateFeature | ( | ) |
Creates and returns a measurement feature
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the accuracy value for calculations of the measurement
Created in NX4.0.0
License requirements: None.
|
get |
Returns the value for area of the measurement
Created in NX4.0.0
License requirements: None.
|
get |
Returns the value for perimeter of the measurement
Created in NX4.0.0
License requirements: None.