NXOpen .NET Reference
12.0.0
|
Represents a single valued distance measurement More...
Public Member Functions | |
unsafe NXOpen.Measure | CreateFeature () |
Creates and returns a measurement feature More... | |
unsafe string | CreateEmbedded () |
Creates and returns an embedded measurement expression. More... | |
unsafe NXOpen.Scalar | CreateEmbeddedObject (out string name) |
Creates an embedded measurement. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.GenericMeasure | |
enum | Type { MinimumDistance, LocalMinimumDistance, MaximumDistance, ProjectedDistance, RadialDistance, Length, TwoObjectAngle, ThreePointAngle, FaceProperties, MassProperties, PointsOnCurves, RoutingPathLength, DiameterDistance, PolarRadius, PolarAngle, RectangularExtreme, PolarArea, MinimumSmartDistance, MaximumSmartDistance, Point } |
The types for a measurement More... | |
Protected Member Functions inherited from NXOpen.GenericMeasure | |
override void | FreeResource () |
Free resources associated with the measure. More... | |
Properties inherited from NXOpen.SingleMeasure | |
unsafe double | Value [get] |
Returns the value of the measurement More... | |
Represents a single valued distance measurement
To create or edit an instance of this class, use NXOpen.MeasureDistanceBuilder
Created in NX4.0.0
unsafe string NXOpen.MeasureDistance.CreateEmbedded | ( | ) |
Creates and returns an embedded measurement expression.
Deprecated: Use CreateEmbeddedObject instead
Created in NX4.0.0
Deprecated in NX5.0.1. Use NXOpen.MeasureDistance.CreateEmbeddedObject instead.
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe NXOpen.Scalar NXOpen.MeasureDistance.CreateEmbeddedObject | ( | out string | name | ) |
Creates an embedded measurement.
The name of the measurement can be used in an expression formula.
Created in NX5.0.1
License requirements: solid_modeling ("SOLIDS MODELING")
name | the name of the measurement |
unsafe NXOpen.Measure NXOpen.MeasureDistance.CreateFeature | ( | ) |
Creates and returns a measurement feature
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")