NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.MeasureBodyBuilder More...
Properties | |
unsafe NXOpen.ScCollector | BodyCollector [get] |
Returns the body collector More... | |
unsafe NXOpen.SelectDisplayableObjectList | BodyObjects [get] |
Returns the body objects More... | |
Properties inherited from NXOpen.MeasureBuilder | |
unsafe NXOpen.MeasureBuilder.AnnotationType | AnnotationMode [get, set] |
Returns or sets the annotation mode More... | |
unsafe bool | InfoWindow [get, set] |
Returns or sets the info window More... | |
unsafe NXOpen.MeasureBuilder.RequirementType | RequirementMode [get, set] |
Returns or sets the requirement mode More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.MeasureBuilder | |
enum | RequirementType { None, New, Existing } |
Represents the requirement type. More... | |
enum | AnnotationType { None, ShowDimension, CreateLine, CreateCsys } |
Represents the annotation type. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.MeasureBodyBuilder
To create a new instance of this class, use NXOpen.MeasureManager.CreateMeasureBodyBuilder
Created in NX5.0.0
|
get |
Returns the body collector
Created in NX8.5.0
License requirements: None.
|
get |
Returns the body objects
Created in NX5.0.0
License requirements: None.