NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.MeasureAngleBuilder More...
Public Types | |
enum | AngleType { ThreePoints, TwoObjects, ScreenPoints } |
Represents the angle type. More... | |
enum | ProjectionType { Angle3d, AngleXy, TrueAngle } |
Represents the projection type. More... | |
enum | OrientationType { InnerAngle, OuterAngle } |
Represents the orientation type More... | |
enum | ObjectType { Object, Feature, Vector } |
Represents the object type. More... | |
Public Types inherited from NXOpen.MeasureBuilder | |
enum | RequirementType { None, New, Existing } |
Represents the requirement type. More... | |
enum | AnnotationType { None, ShowDimension, CreateLine, CreateCsys } |
Represents the annotation type. More... | |
Properties | |
unsafe NXOpen.Point | BaseEnd [get, set] |
Returns or sets the end point More... | |
unsafe NXOpen.Point | BasePoint [get, set] |
Returns or sets the base point More... | |
unsafe NXOpen.SelectDisplayableObject | Feature1 [get] |
Returns the feature1 More... | |
unsafe NXOpen.SelectDisplayableObject | Feature2 [get] |
Returns the feature2 More... | |
unsafe bool | IsExact [get, set] |
Returns or sets the exact flag More... | |
unsafe NXOpen.SelectDisplayableObject | Object1 [get] |
Returns the object1 More... | |
unsafe NXOpen.SelectDisplayableObject | Object2 [get] |
Returns the object2 More... | |
unsafe NXOpen.MeasureAngleBuilder.ObjectType | Objtype1 [get, set] |
Returns or sets the otype1 More... | |
unsafe NXOpen.MeasureAngleBuilder.ObjectType | Objtype2 [get, set] |
Returns or sets the otype2 More... | |
unsafe NXOpen.MeasureAngleBuilder.OrientationType | Orientation [get, set] |
Returns or sets the orientation More... | |
unsafe NXOpen.Point | ProtractorEnd [get, set] |
Returns or sets the protractor end point More... | |
unsafe NXOpen.MeasureAngleBuilder.ProjectionType | Ptype [get, set] |
Returns or sets the ptype More... | |
unsafe NXOpen.Direction | Vector1 [get, set] |
Returns or sets the vector1 More... | |
unsafe NXOpen.Direction | Vector2 [get, set] |
Returns or sets the vector2 More... | |
Properties inherited from NXOpen.MeasureBuilder | |
unsafe NXOpen.MeasureBuilder.AnnotationType | AnnotationMode [get, set] |
Returns or sets the annotation mode More... | |
unsafe bool | InfoWindow [get, set] |
Returns or sets the info window More... | |
unsafe NXOpen.MeasureBuilder.RequirementType | RequirementMode [get, set] |
Returns or sets the requirement mode More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.MeasureAngleBuilder
To create a new instance of this class, use NXOpen.MeasureManager.CreateMeasureAngleBuilder
Created in NX5.0.0
|
getset |
Returns or sets the end point
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the base point
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the feature1
Created in NX5.0.0
License requirements: None.
|
get |
Returns the feature2
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the exact flag
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the object1
Created in NX5.0.0
License requirements: None.
|
get |
Returns the object2
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the otype1
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the otype2
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the orientation
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the protractor end point
Created in NX5.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the ptype
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the vector1
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the vector2
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")