NXOpen .NET Reference
12.0.0
|
Represents the system log file More...
Public Member Functions | |
unsafe void | Write (string s) |
Write a string to the system log file More... | |
unsafe void | WriteLine (string s) |
Write a string with a following new line to the system log file More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe string | FileName [get] |
Returns the name of the system log file More... | |
Represents the system log file
To obtain an instance of this class, refer to NXOpen.Session
Created in NX3.0.0
unsafe void NXOpen.LogFile.Write | ( | string | s | ) |
Write a string to the system log file
Created in NX3.0.0
License requirements: None.
s | string to write to the syslog |
unsafe void NXOpen.LogFile.WriteLine | ( | string | s | ) |
Write a string with a following new line to the system log file
Created in NX3.0.0
License requirements: None.
s | string to write to the syslog |
|
get |
Returns the name of the system log file
Created in NX3.0.0
License requirements: None.
|
get |
Returns the tag of this object.