NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.ListCreator to be used when exporting the JT Data This class is created using NXOpen.PvtransManager . More...
Public Types | |
enum | TessellationOption { Lw, Nx, Defined } |
Tessellation Option More... | |
enum | ResolutionType { Coarse, Standard, Fine, ExtraFine, SuperFine, UltraFine, UserDefined } |
resolution Type More... | |
Properties | |
unsafe double | AdvCompression [get, set] |
Returns or sets the m_advCompression * - Specifies the advanced compression for Defined Level of Detail More... | |
unsafe double | Angular [get, set] |
Returns or sets the m_angular * - Specifies the angular tolerance for Defined Level of Detail More... | |
unsafe double | Chordal [get, set] |
Returns or sets the m_chordal * - Specifies the chordal tolerance for Defined Level of Detail More... | |
unsafe double | FeatureSuppression [get, set] |
Returns or sets the m_featureSuppression * - Specifies the feature supression for Defined Level of Detail More... | |
unsafe string | Label [get, set] |
Returns or sets the m_label * - Specifies the label for Defined Level of Detail More... | |
unsafe double | Length [get, set] |
Returns or sets the m_length * - Specifies the length tolerance for Defined Level of Detail More... | |
unsafe string | NxLabel [get, set] |
Returns or sets the m_nxlabel * - Specifies the label for Level of Detail using NX resolution More... | |
unsafe NXOpen.ListCreator.ResolutionType | Resolution [get, set] |
Returns or sets the m_resolution * - Specifies the resolution type for Level of Detail using NX resolution More... | |
unsafe double | Simplify [get, set] |
Returns or sets the m_simplify * - Specifies the simplification tolerance for Defined Level of Detail More... | |
unsafe NXOpen.ListCreator.TessellationOption | TessOption [get, set] |
Returns or sets the m_tessOption * - Specifies the type for Level of Details, whether Defined Level or Use NX Resolution More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.ListCreator to be used when exporting the JT Data This class is created using NXOpen.PvtransManager .
NULL object will be returned from Commit()
To create a new instance of this class, use NXOpen.JtCreator.NewLevel
Created in NX8.5.0
|
getset |
Returns or sets the m_advCompression * - Specifies the advanced compression for Defined Level of Detail
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the m_angular * - Specifies the angular tolerance for Defined Level of Detail
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the m_chordal * - Specifies the chordal tolerance for Defined Level of Detail
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the m_featureSuppression * - Specifies the feature supression for Defined Level of Detail
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the m_label * - Specifies the label for Defined Level of Detail
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the m_length * - Specifies the length tolerance for Defined Level of Detail
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the m_nxlabel * - Specifies the label for Level of Detail using NX resolution
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the m_resolution * - Specifies the resolution type for Level of Detail using NX resolution
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the m_simplify * - Specifies the simplification tolerance for Defined Level of Detail
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the m_tessOption * - Specifies the type for Level of Details, whether Defined Level or Use NX Resolution
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.