NXOpen .NET Reference
12.0.0
|
builder class of LinkedMirrorPartBuilder More...
Public Types | |
enum | MirrorCsysOption { MirrorXYAndDeriveZ, MirrorYZAndDeriveX, MirrorXZAndDeriveY } |
type of mirror of CSYS The first two axes are mirrored, and the third one is derived from the two mirrored axes using the right hand convention More... | |
enum | MirrorPartTypeOption { ExactMirror, NonExactMirrorKeepBrokenLinks, NonExactMirrorDeleteBrokenLinks } |
type of mirror part More... | |
Public Member Functions | |
unsafe string[] | GetRefSetNames () |
Gets the names of the reference sets that are selected for mirroring More... | |
unsafe void | SetRefSetNames (string[] refSetNames) |
Sets the names of the reference sets that are selected for mirroring More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.LinkedMirrorPartBuilder.MirrorCsysOption | MirrorCsysMethod [get, set] |
Returns or sets the method specifying how to mirror coordinate systems More... | |
unsafe string | MirrorPartName [get, set] |
Returns or sets the name of the new mirror part More... | |
unsafe NXOpen.LinkedMirrorPartBuilder.MirrorPartTypeOption | MirrorPartType [get, set] |
Returns or sets the type of mirror part which controls how the mirrored part responds to changes in source part More... | |
unsafe NXOpen.Plane | MirrorPlane [get, set] |
Returns or sets the plane about which the entities are mirrored More... | |
unsafe NXOpen.Vector3d | MirrorPlaneNormal [get, set] |
Returns or sets the normal of the mirror plane More... | |
unsafe NXOpen.Point3d | MirrorPlaneOrigin [get, set] |
Returns or sets the origin of the mirror plane More... | |
unsafe bool | MirrorPmiFlag [get, set] |
Returns or sets the option that determines if PMI entities will be mirrored More... | |
unsafe NXOpen.Part | NewPart [get, set] |
Returns or sets the target mirrored part in which the mirrored geometries are created More... | |
unsafe NXOpen.Part | ParentPart [get, set] |
Returns or sets the source part which is being mirrored More... | |
builder class of LinkedMirrorPartBuilder
To create a new instance of this class, use NXOpen.PartCollection.CreateLinkedMirrorPartBuilder
Default values.
Property | Value |
---|---|
MirrorCsysMethod |
MirrorXYAndDeriveZ |
Created in NX8.5.0
unsafe string [] NXOpen.LinkedMirrorPartBuilder.GetRefSetNames | ( | ) |
Gets the names of the reference sets that are selected for mirroring
Created in NX8.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe void NXOpen.LinkedMirrorPartBuilder.SetRefSetNames | ( | string[] | refSetNames | ) |
Sets the names of the reference sets that are selected for mirroring
Created in NX8.5.0
License requirements: solid_modeling ("SOLIDS MODELING")
refSetNames |
|
getset |
Returns or sets the method specifying how to mirror coordinate systems
Created in NX8.5.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the name of the new mirror part
Created in NX8.5.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the type of mirror part which controls how the mirrored part responds to changes in source part
Created in NX8.5.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the plane about which the entities are mirrored
Created in NX8.5.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the normal of the mirror plane
Created in NX8.5.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the origin of the mirror plane
Created in NX8.5.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the option that determines if PMI entities will be mirrored
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the target mirrored part in which the mirrored geometries are created
Created in NX8.5.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the source part which is being mirrored
Created in NX8.5.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")