NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.LineWidthBuilder More...
Public Member Functions | |
unsafe bool | IsValidOption (NXOpen.LineWidthOption widthOption) |
Determines if the specified width option is supported. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.DisplayableObject.ObjectWidth | Width [get, set] |
Returns or sets the width. More... | |
unsafe NXOpen.LineWidthOption | WidthOption [get, set] |
Returns or sets the width option More... | |
Represents a NXOpen.LineWidthBuilder
Created in NX8.5.0
unsafe bool NXOpen.LineWidthBuilder.IsValidOption | ( | NXOpen.LineWidthOption | widthOption | ) |
Determines if the specified width option is supported.
Created in NX8.5.0
License requirements: None.
widthOption |
unsafe bool NXOpen.LineWidthBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the width.
Used when the width option is set to LineWidthOption.Assigned .
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the width option
Use NXOpen.LineWidthBuilder.IsValidOption to check whether the width option is supported by the builder.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.