NXOpen .NET Reference
12.0.0
|
Provides utility methods for managing licenses. More...
Classes | |
struct | _LicenseBundle |
License bundle structure containing name of license bundle and number of licenses checked out of the bundle. | |
struct | LicenseBundle |
License bundle structure containing name of license bundle and number of licenses checked out of the bundle. More... | |
Public Member Functions | |
unsafe void | Reserve (string license, string contextName) |
Reserve a license against the specified license context. More... | |
unsafe void | Release (string license, string contextName) |
Release a license against the specified license context. More... | |
unsafe void | ReleaseAll (string contextName) |
Release all licenses against the specified license context. More... | |
unsafe string[] | GetReservedLicenses (string contextName) |
Returns the licenses that are currently reserved against a context. More... | |
unsafe NXOpen.LicenseManager.LicenseBundle[] | GetBundlesSelected () |
Returns an array of license bundles in the form of a structure LicenseManager.LicenseBundle that are currently selected More... | |
unsafe void | SetBundlesForUse (string[] bundles) |
Changes the existing license bundle selection. More... | |
unsafe string[] | GetBundlesUsed () |
Returns the list of bundles that have licenses currently checked out More... | |
unsafe string[] | GetActiveLicensesInABundle (string bundleName) |
Returns the list of checked out licenses from the given bundle More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Provides utility methods for managing licenses.
This class only manages the licenses that are used by the current NX Open application. If several applications are loaded in a session, each application will have its own independent license manager. It is possible for two applications to both reserve the same license. Although this will only reserve a single license from the FLEX server, the license will not be released to the server until both applications have released it.
As of NX6 the concept of User-Defined License Contexts has been introduced. This concept gives greater control of licensing of the application. To find out more about this topic, please reference the NXOpen Programmer's Guide. All user-defined context names have a max length of 128 characters long consisting of only numbers and letters.
The main NX User Interface will also manage licenses independently. If an NX Open application releases the "solid_modeling" license, but the main NX UI is still using that license, then it will not be returned to the server.
Methods for this class use the license feature name, which can be found in the documentation for NX Open methods and properties. This is in the format License requirements: license feature name ("license description")
. For example, given License requirements: solid_modeling ("SOLIDS MODELING")
, then the license feature name, solid_modeling
would be used.
To obtain an instance of this class, refer to NXOpen.Session
Created in NX4.0.0
unsafe string [] NXOpen.LicenseManager.GetActiveLicensesInABundle | ( | string | bundleName | ) |
Returns the list of checked out licenses from the given bundle
Created in NX11.0.0
License requirements: None.
bundleName |
unsafe NXOpen.LicenseManager.LicenseBundle [] NXOpen.LicenseManager.GetBundlesSelected | ( | ) |
Returns an array of license bundles in the form of a structure LicenseManager.LicenseBundle that are currently selected
Created in NX11.0.0
License requirements: None.
unsafe string [] NXOpen.LicenseManager.GetBundlesUsed | ( | ) |
Returns the list of bundles that have licenses currently checked out
Created in NX11.0.0
License requirements: None.
unsafe string [] NXOpen.LicenseManager.GetReservedLicenses | ( | string | contextName | ) |
Returns the licenses that are currently reserved against a context.
This method will also output the licenses reserved against the default context in the syslog.
Created in NX6.0.0
License requirements: None.
contextName | Name of context to release against. Will use the default context if a null reference (Nothing in Visual Basic) is specified. |
unsafe void NXOpen.LicenseManager.Release | ( | string | license, |
string | contextName | ||
) |
Release a license against the specified license context.
Created in NX6.0.0
License requirements: None.
license | License feature name to be released |
contextName | Name of context to release license against. Will use the default context if a null reference (Nothing in Visual Basic) is specified. |
unsafe void NXOpen.LicenseManager.ReleaseAll | ( | string | contextName | ) |
Release all licenses against the specified license context.
If the context specified is a user-defined context it will be deleted.
Created in NX6.0.0
License requirements: None.
contextName | Name of context release to release. Will use the default context if a null reference (Nothing in Visual Basic) is specified. |
unsafe void NXOpen.LicenseManager.Reserve | ( | string | license, |
string | contextName | ||
) |
Reserve a license against the specified license context.
If the specified user-defined context does not already exist it will be created.
Created in NX6.0.0
License requirements: None.
license | License feature name to be reserved |
contextName | Name of context to reserve license against. Will use the default context if a null reference (Nothing in Visual Basic) is specified. |
unsafe void NXOpen.LicenseManager.SetBundlesForUse | ( | string[] | bundles | ) |
Changes the existing license bundle selection.
If the bundle switch fails because a license that is in use is not available in the new bundles, then an error will be returned and the bundle configuration will not be changed.
Created in NX11.0.0
License requirements: None.
bundles | The bundles are set in the same order as specified |
|
get |
Returns the tag of this object.