NXOpen .NET Reference
12.0.0
|
Represents a class that provides methods for displaying information about part history, interpart parents and children, features, points, and other NX Objects. More...
Public Types | |
enum | DisplayFeatureType { All, Expressions, Parameters, Dependencies, FeaturesInBody, RelatedObject } |
Describes type of information displayed into listing window device. More... | |
Public Member Functions | |
unsafe void | DisplayPartHistory (NXOpen.BasePart part) |
Displays the NXOpen.ListingWindow with a part's save history. More... | |
unsafe void | DisplayPointDetails (NXOpen.Point point) |
Obtains the absolute and work coordinates of an explicit or implicit point and displays information in the NXOpen.ListingWindow device. More... | |
unsafe void | DisplayPointDetails (NXOpen.Point3d absolutePointCoordinates) |
Displays the absolute and work coordinates of a point in the NXOpen.ListingWindow device. More... | |
unsafe void | DisplayObjectsDetails (NXOpen.NXObject[] selectedObjects) |
Displays information about geometric objects in the NXOpen.ListingWindow . More... | |
unsafe void | DisplayFeatureDetails (NXOpen.Features.Feature feature, NXOpen.Information.DisplayFeatureType type) |
Displays relevant information about features created while generating a 3-D model in the NXOpen.ListingWindow . More... | |
unsafe void | DisplayInterpartChildren (NXOpen.Part part) |
Displays names of interpart children(part files having interlinked geometry) in the NXOpen.ListingWindow . More... | |
unsafe void | DisplayInterpartParents (NXOpen.Part part) |
Displays names of interpart parents(part files having interlinked geometry) in the NXOpen.ListingWindow . More... | |
unsafe void | DisplayUpdateStatusReport (NXOpen.Part part) |
Displays status of all the features that failed to update in the NXOpen.ListingWindow . More... | |
unsafe void | DisplayCamObjectsDetails (NXOpen.NXObject[] selectedObjects) |
Display details of cam objects More... | |
unsafe void | DisplayProdIntObjectsDetails (NXOpen.NXObject[] selectedObjects, int startCounter) |
Display details of product interface objects More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a class that provides methods for displaying information about part history, interpart parents and children, features, points, and other NX Objects.
To obtain an instance of this class, refer to NXOpen.Session
Created in NX3.0.0
Describes type of information displayed into listing window device.
unsafe void NXOpen.Information.DisplayCamObjectsDetails | ( | NXOpen.NXObject[] | selectedObjects | ) |
Display details of cam objects
Created in NX4.0.0
License requirements: None.
selectedObjects | Array of objects for which the information is to be displayed |
unsafe void NXOpen.Information.DisplayFeatureDetails | ( | NXOpen.Features.Feature | feature, |
NXOpen.Information.DisplayFeatureType | type | ||
) |
Displays relevant information about features created while generating a 3-D model in the NXOpen.ListingWindow .
If we call this method externally without UI, it displays the information on standard output device. The listing window output can be sent to the Information window or to a file, or to both. See NXOpen.ListingWindow.SelectDevice for more information.
Created in NX3.0.0
License requirements: None.
feature | Feature object |
type | Type of information to display |
unsafe void NXOpen.Information.DisplayInterpartChildren | ( | NXOpen.Part | part | ) |
Displays names of interpart children(part files having interlinked geometry) in the NXOpen.ListingWindow .
If we call this method externally without UI, it displays the information on standard output device. The listing window output can be sent to the Information window or to a file, or to both. See NXOpen.ListingWindow.SelectDevice for more information.
Created in NX3.0.0
License requirements: None.
part | Part object |
unsafe void NXOpen.Information.DisplayInterpartParents | ( | NXOpen.Part | part | ) |
Displays names of interpart parents(part files having interlinked geometry) in the NXOpen.ListingWindow .
If we call this method externally without UI, it displays the information on standard output device. The listing window output can be sent to the Information window or to a file, or to both. See NXOpen.ListingWindow.SelectDevice for more information.
Created in NX3.0.0
License requirements: None.
part | Part object |
unsafe void NXOpen.Information.DisplayObjectsDetails | ( | NXOpen.NXObject[] | selectedObjects | ) |
Displays information about geometric objects in the NXOpen.ListingWindow .
If we call this method externally without UI, it displays the information on standard output device. The listing window output can be sent to the Information window or to a file, or to both. See NXOpen.ListingWindow.SelectDevice for more information.
Created in NX3.0.0
License requirements: None.
selectedObjects | Array of objects for which the information is to be displayed |
unsafe void NXOpen.Information.DisplayPartHistory | ( | NXOpen.BasePart | part | ) |
Displays the NXOpen.ListingWindow with a part's save history.
If we call this method externally without UI, it displays the information on standard output device. The listing window output can be sent to the Information window or to a file, or to both. See NXOpen.ListingWindow.SelectDevice for more information.
Created in NX3.0.0
License requirements: None.
part | Part Object |
unsafe void NXOpen.Information.DisplayPointDetails | ( | NXOpen.Point | point | ) |
Obtains the absolute and work coordinates of an explicit or implicit point and displays information in the NXOpen.ListingWindow device.
If we call this method externally without UI, it displays the information on standard output device. The listing window output can be sent to the Information window or to a file, or to both. See NXOpen.ListingWindow.SelectDevice for more information.
Created in NX3.0.0
License requirements: None.
point | Point Object |
unsafe void NXOpen.Information.DisplayPointDetails | ( | NXOpen.Point3d | absolutePointCoordinates | ) |
Displays the absolute and work coordinates of a point in the NXOpen.ListingWindow device.
If we call this method externally without UI, it displays the information on standard output device. The listing window output can be sent to the Information window or to a file, or to both. See NXOpen.ListingWindow.SelectDevice for more information.
Created in NX3.0.5
License requirements: None.
absolutePointCoordinates | Absolute coordinates of a point |
unsafe void NXOpen.Information.DisplayProdIntObjectsDetails | ( | NXOpen.NXObject[] | selectedObjects, |
int | startCounter | ||
) |
Display details of product interface objects
Created in NX5.0.0
License requirements: None.
selectedObjects | product interface objects |
startCounter | start counter for object # |
unsafe void NXOpen.Information.DisplayUpdateStatusReport | ( | NXOpen.Part | part | ) |
Displays status of all the features that failed to update in the NXOpen.ListingWindow .
If we call this method externally without UI, it displays the information on standard output device. The listing window output can be sent to the Information window or to a file, or to both. See NXOpen.ListingWindow.SelectDevice for more information.
Created in NX3.0.0
License requirements: None.
part | Part object |
|
get |
Returns the tag of this object.