NXOpen .NET Reference
12.0.0
|
Represents a human reach zone. More...
Public Types | |
enum | MethodType { ShoulderOnly, FlexWaist } |
This enum represents the methods for computing the reach zone More... | |
Public Member Functions | |
unsafe void | SetData (string zoneName, NXOpen.HumanReachZone.MethodType method, double waistFlexAngleData, double waistFlexRangeLowerData, double waistFlexRangeUpperData, double waistLateralAngleData, double waistLateralRangeLowerData, double waistLateralRangeUpperData, string traceSiteName, NXOpen.Features.Human human, int resolution, bool assocReachZone) |
Set reach zone data More... | |
unsafe void | GetData (out string zoneName, out NXOpen.HumanReachZone.MethodType method, out double waistFlexAngleData, out double waistFlexRangeLowerData, out double waistFlexRangeUpperData, out double waistLateralAngleData, out double waistLateralRangeLowerData, out double waistLateralRangeUpperData, out string traceSiteName, out NXOpen.Features.Human human, out int resolution, out bool assocReachZone) |
Get reach zone data More... | |
unsafe void | ChangeName (string reachZoneName) |
Change reach zone name More... | |
Properties | |
unsafe NXOpen.NXObject | Geom [get] |
Returns the geometry of reach zone More... | |
Represents a human reach zone.
Created in NX4.0.0
unsafe void NXOpen.HumanReachZone.ChangeName | ( | string | reachZoneName | ) |
Change reach zone name
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
reachZoneName | New name of the reach zone |
unsafe void NXOpen.HumanReachZone.GetData | ( | out string | zoneName, |
out NXOpen.HumanReachZone.MethodType | method, | ||
out double | waistFlexAngleData, | ||
out double | waistFlexRangeLowerData, | ||
out double | waistFlexRangeUpperData, | ||
out double | waistLateralAngleData, | ||
out double | waistLateralRangeLowerData, | ||
out double | waistLateralRangeUpperData, | ||
out string | traceSiteName, | ||
out NXOpen.Features.Human | human, | ||
out int | resolution, | ||
out bool | assocReachZone | ||
) |
Get reach zone data
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
zoneName | Name of the reach zone |
method | Method used to create the reach zone |
waistFlexAngleData | Waist flex angle value |
waistFlexRangeLowerData | Lower limit of waist flex angle |
waistFlexRangeUpperData | Upper limit of waist flex angle |
waistLateralAngleData | Waist lateral angle value |
waistLateralRangeLowerData | Lower limit of waist lateral angle range |
waistLateralRangeUpperData | upper limit of waist lateral angle range |
traceSiteName | Name of the site traced to create the trace site |
human | Human feature |
resolution | Resolution of the reach zone |
assocReachZone | Flag for associative reach zone |
unsafe void NXOpen.HumanReachZone.SetData | ( | string | zoneName, |
NXOpen.HumanReachZone.MethodType | method, | ||
double | waistFlexAngleData, | ||
double | waistFlexRangeLowerData, | ||
double | waistFlexRangeUpperData, | ||
double | waistLateralAngleData, | ||
double | waistLateralRangeLowerData, | ||
double | waistLateralRangeUpperData, | ||
string | traceSiteName, | ||
NXOpen.Features.Human | human, | ||
int | resolution, | ||
bool | assocReachZone | ||
) |
Set reach zone data
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")
zoneName | Name of the reach zone |
method | Method used to create the reach zone |
waistFlexAngleData | Waist flex angle value |
waistFlexRangeLowerData | Lower limit of waist flex angle |
waistFlexRangeUpperData | Upper limit of waist flex angle |
waistLateralAngleData | Waist lateral angle value |
waistLateralRangeLowerData | Lower limit of waist lateral angle range |
waistLateralRangeUpperData | upper limit of waist lateral angle range |
traceSiteName | Name of the site traced to create the trace site |
human | Human Feature |
resolution | Resolution of the reach zone |
assocReachZone | Flag for associative reach zone |
|
get |
Returns the geometry of reach zone
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING"), ug_human ("Human Modelling")